Product Number: RK 50-877

7/8" Power Single-Ended Cordset: Female, straight, 5-pin, yellow body, 600 V (UL), 8 A (UL); TPE yellow cable, 16 AWG

RK 50-877 - 7/8" Power Single-Ended Cordset: Female, straight, 5-pin, yellow body, 600 V (UL), 8 A (UL); TPE yellow cable, 16 AWG

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Product Family

Power Connector

Product Sub Family

7/8"

Connector Type

Cordset, single ended

Type of Contact / Gender

Female

Connector Design

straight

Number of Pins

5

Coding

A

Shielding

Unshielded

Attachment Type

Coupling nut

Rated Voltage

600 V

Rated Voltage (UL)

600 V

Rated Current*

8 A

Rated Current (UL)*

8 A

Ambient Temperature (Operation)*

- 30 °C - + 90 °C

Protection Degree / IP Rating**

IP65, IP67, NEMA 6P

Contact Base Material

CuZn

Contact Plating

Au over Ag

Contact Bearer Material

TPU

Contact Bearer Color

Yellow

Molded Body Material

TPU

Molded Body Color

Yellow

Attachment Material

Al

Cable Number

877

Conductor Size

16 AWG (65/34)

Number of Wires

5

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Conductor material

Stranded, BC

Cable Jacket Material

TPE

Cable Jacket Color

Yellow

Cable Diameter D

Ø 9.4 mm

Wire Insulation Material

PVC-Nylon

Insulated Wire Diameter

Ø 2.5 mm

Ambient Temperature (Fixed Installation)

-30 °C to +90°C

UL Cable Type

TC-ER (90°C Dry / 75°C Wet) 600 V

Flammability Class (Cable Jacket)

FT4 / IEEC 1202

Cable Characteristics

Oil and Coolant, Vibration, UV, Abrasion, and Weld Spark resistant, Continuous Flex

UL-File

E104696

UL

UL recognized

RoHS Compliant

Yes

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Update and Revision

Revision Number: 0.74 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.74 Revision Date: 02-03-2025

Part Numbers

Item # Item Description Cable Length
540003047 RK 50-877/1M 1 m
500003270 RK 50-877/2M 2 m
500004361 RK 50-877/3M 3 m
500004177 RK 50-877/4M 4 m
500003271 RK 50-877/5M 5 m
500004311 RK 50-877/6M 6 m
500004445 RK 50-877/7M 7 m
500004475 RK 50-877/8M 8 m
500003269 RK 50-877/10M 10 m
500004313 RK 50-877/11M 11 m
500004312 RK 50-877/12M 12 m
500004314 RK 50-877/13M 13 m
500003327 RK 50-877/15M 15 m
500004315 RK 50-877/16M 16 m
500004421 RK 50-877/20M 20 m
500004316 RK 50-877/22M 22 m
500004384 RK 50-877/25M 25 m
540003008 RK 50-877/30M 30 m
500004317 RK 50-877/34M 34 m
540003331 RK 50-877/66M 66 m