Product Number: RKCS 4T/11
M12 Power Field Attachable Connector: Female, straight, 4-pin, T-coded, shielded, silver housing, screw type, 50 V AC / 60 V DC
M12 Power Field Attachable Connector: Female, straight, 4-pin, T-coded, shielded, silver housing, screw type, 50 V AC / 60 V DC
-
Availability:
-
Global inventory:

Specifications
Face View
Product Family |
Power Connector |
---|---|
Product Sub Family |
M12 Power |
Connector Type |
Field attachable |
Type of Contact / Gender |
female |
Connector Design |
straight |
Number of Pins |
4 |
Coding |
T |
Shielding |
Shielded |
Attachment Type |
Coupling Nut |
Rated Voltage |
63 V |
Rated Impulse Voltage |
1.5 kV |
Operating Voltage |
50 V AC / 60 V DC |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 100 |
Type of Connection |
Screw |
Cable Gland |
PG 11 |
Maximum Wire Isolation Diameter |
max. Ø2,9 mm |
Strain-Relief |
clamping cage |
Suitable Cables |
3 gaskets enclosed (Ø3 - Ø6 mm, Ø5 - Ø9 mm, Ø8 - Ø11 mm) |
Ambient Temperature (Operation)* |
-40 °C to +125 °C, notice derating |
Protection Degree / IP Rating** |
IP65, IP67 |
Design Standard |
IEC 61076-2-111 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance |
DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Materials
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Cu/Au |
Contact Bearer Material |
PBT GF |
Contact Bearer Color |
dark-grey |
Flammability Class (Contact Bearer) |
UL 94 V-2 |
Housing Material |
CuZn |
Housing Plating |
Ni |
Housing Color |
silver |
Cable Gland Material |
CuZn |
Cable Gland Plating |
Ni |
Cable Gland Gasket |
NBR |
Strain-Relief Material |
PBT GF |
Flammability Class (Strain Relief) |
UL 94 V-2 |
Attachment Material |
CuZn |
Attachment Plating |
Cu/Ni |
Shielding Material |
CuZn, plating: Ni |
O-Ring Material |
FKM |
Safety & Environmental Compliance
RoHS Compliant |
yes |
---|
Notes
Note Derating |
* Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Belden.GenericSpecificationTitle
Note Derating |
* Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Part Numbers
Item # | Item Description | Conductor Cross Section | Rated Current |
---|---|---|---|
934935011 | RKCS 4T/11 | max 1.5 mm² | 16 A |