Product Number: RKT 4S-703

M12 Single-Ended Cordset, Industrial Power Applications, PUR black cable, unshielded, female, straight, S-coded, 4-Pin (3+PE), 4x1.5 mm²

M12 pigtail , Industrial Power Applications, PUR black cable, unshielded, AWM: 20939, female, straight, S-coded, 4-pin, 4x1.5 mm², 600 V AC / DC operating voltage, rated current 16 A, -40 °C 125 °C (operating temp.), suited for IP65, IP67, IP69K environment, IEC 61076-2-111, UL 2237; cULus

  • Availability:
    Global
  • Status:
    Active

Specifications

Face View

Pin 1 Pin 2 Pin 3 PE
black 1 black 2 black 3 green-yellow

Product Family

Power Connector

Product Sub Family

M12 Power

Connector Type

Cordset, single ended

Type of Contact / Gender

female

Connector Design

straight

Number of Pins

4(3+PE)

Coding

S

Shielding

Unshielded

Attachment Type

Coupling Nut

Rated Voltage

630 V

Rated Voltage (UL)

600 V

Rated Impulse Voltage

6.0 kV

Operating Voltage

600 V AC/DC

Rated Current*

16 A

Rated Current (UL)*

16 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

-40 °C ... 125 °C, notice derating

Protection Degree / IP Rating**

IP65, IP67, IP69K

Design Standard

IEC 61076-2-111

Pollution Degree

3 acc. to IEC 60664-1

Clearance / Creepage Distance

IEC 60664-1 (2020-05)

Overvoltage Category

III acc. to IEC 60664-1

Contact Base Material

CuNi

Contact Plating

Cu/Au

Contact Bearer Material

PBT GF

Contact Bearer Color

black

Flammability Class (Contact Bearer)

UL 94 V-2

Molded Body Material

TPE

Molded Body Color

black

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Cu/Ni

O-Ring Material

FKM

Fastening Torque (Contact Screw)

M 12x1: (60-65) Ncm, hand-tight

Cable Number

703

Conductor Size

1.50 mm²

Number of Wires

4

Minimal Bending Radius (Fixed Inst)

˃ 4 x D

Minimal Bending Radius (Flexible Inst)

˃ 7.5 x D

Cycles (Bending)

˃ 10 Mio, max. 50 m/s²

Cycles (Torsion)

˃ 5 Mio @ ± 30 °/1 m

Conductor material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

black

Cable Diameter D

ø 7.4 ±0,2

Wire Insulation Material

PP

Insulated Wire Diameter

ø 2.35 mm

Ambient Temperature (Fixed Installation)

-30 °C ... 80 °C

Ambient Temperature (Flex Installation)

-40 °C ... 125 °C

Ambient Temperature (Fixed Installation short-term 100h)

-40 °C ... 80 °C

Ambient Temperature (Drag Chain Inst)

-20 °C ... 60°C

UL Cable Type

AWM: 20939

Flammability Class (Cable Jacket)

VDE 0482-332-1-2, DIN EN 60332-1-2 / IEC 60332-1 / UL VW-1, CSA FT1

UL-File

E497237

UL

UL 2237; cULus

VDE

-

RoHS Compliant

yes

Halogenfree

DIN VDE 0472 T.815, IEC 60754-1

Oil Resistance

HD 22.10 Appendix A, DIN EN 60811-404

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Part Numbers

Item # Item Description Cable Length
20033 RKT 4S-703/1 M 1 m
934849001 RKT 4S-703/2 M 2 m
934849002 RKT 4S-703/5 M 5 m
934849003 RKT 4S-703/10 M 10 m
934849004 RKT 4S-703/15 M 15 m