Product Number: RMC 280

Crimping flat contact (blade contact), suitable for G-series connectors, cable cross-section: 0.5 to 1.0 mm² (B crimping)

Crimping flat contact (blade contact), suitable for G-series connectors, cable cross-section: 0.5 to 1.0 mm² (B crimping)

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Family

Power Connector

Product Sub Family

G Series

Connector Type

Crimp contact

Type of Contact / Gender

male

Conductor Cross Section

0.5 mm² to 1.00 mm²

Contact Base Material

CuZn

RoHS Compliant

yes

RoHS Compliant

yes


Part Numbers

Item # Item Description
731991021 RMC 280

Resources

Resources