Product Number: RS 40-02

7/8" Power Single-Ended Cordset: Male, straight, 4-pin, orange body, 230 V AC/DC, 9 A; PVC orange cable, 0.50 mm²

7/8" Power Single-Ended Cordset: Male, straight, 4-pin, orange body, 230 V AC/DC, 9 A; PVC orange cable, 0.50 mm²

  • Availability:
    Global
  • Status:
    Active

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4
brown white blue black

Product Family

Power Connector

Product Sub Family

7/8"

Connector Type

Cordset, single ended

Type of Contact / Gender

male

Connector Design

straight

Number of Pins

4

Shielding

Unshielded

Attachment Type

Coupling nut

Rated Voltage

250 V AC/DC

Operating Voltage

230 V AC/DC

Rated Current*

9 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Ambient Temperature (Operation)*

-40 °C to +90 °C

Protection Degree / IP Rating**

IP68

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Contact Plating

Cu/Au

Contact Bearer Material

TPU

Contact Bearer Color

orange

Molded Body Material

TPU

Molded Body Color

orange

Attachment Material

PA, black

Cable Number

02

Conductor Size

0.5 mm²

Number of Wires

4

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Conductor material

Cu

Cable Jacket Material

PVC

Cable Jacket Color

orange

Cable Diameter D

ø 6.30 ±0.20 mm

Wire Insulation Material

PVC

Insulated Wire Diameter

ø 1.80 mm

Ambient Temperature (Fixed Installation)

- 40 °C to +90 °C

Ambient Temperature (Flex Installation)

+ 5 °C to +90 °C

UL Cable Type

AWM: 2654

Flammability Class (Cable Jacket)

DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL VW-1; flame-retardant and self-extinguishing

RoHS Compliant

yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect / disconnect under load.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect / disconnect under load.

Part Numbers

Item # Item Description Cable Length
97870 RS 40-02/2,25 M 2.25 m
81233 RS 40-02/1 M 1 m
11572 RS 40-02/2 M 2 m
11573 RS 40-02/5 M 5 m
14176 RS 40-02/10 M 10 m