Product Number: RSRK 50-877

7/8" Power Double-Ended Cordset: Male straight to female straight, 5-pin, yellow body, 600 V (UL), 8 A (UL); TPE yellow cable, 16 AWG

RSRK 50-877 - 7/8" Power Double-Ended Cordset: Male straight to female straight, 5-pin, yellow body, 600 V (UL), 8 A (UL); TPE yellow cable, 16 AWG

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Power Connector

Connector Type

Cordset, double ended

Shielding

Unshielded

Rated Voltage

600 V

Rated Voltage (UL)

600 V

Rated Current*

8 A

Rated Current (UL)*

8 A

Product Sub Family

7/8"

Type of Contact / Gender

Male

Connector Design

straight

Attachment Type

Coupling nut with external threads

Number of Pins

5

Coding

A

Ambient Temperature (Operation)*

- 30 °C - + 90 °C

Protection Degree / IP Rating**

IP65, IP67, NEMA 6P

Contact Base Material

CuZn

Contact Plating

Au over Ag

Contact Bearer Material

TPU

Contact Bearer Color

Yellow

Molded Body Material

TPU

Molded Body Color

Yellow

Attachment Material

Al

Cable Number

877

Conductor Size

16 AWG (65/34)

Number of Wires

5

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Conductor material

Stranded, BC

Cable Jacket Material

TPE

Cable Jacket Color

Yellow

Cable Diameter D

Ø 9.4 mm

Wire Insulation Material

PVC-Nylon

Insulated Wire Diameter

Ø 2.5 mm

Ambient Temperature (Fixed Installation)

-30 °C to +90°C

UL Cable Type

TC-ER (90°C Dry / 75°C Wet) 600 V

Flammability Class (Cable Jacket)

FT4 / IEEC 1202

Cable Characteristics

Oil and Coolant, Vibration, UV, Abrasion, and Weld Spark resistant, Continuous Flex

Product Sub Family, Side 2

7/8"

Type of Contact / Gender, Side 2

Female

Connector Design, Side 2

Straight

Attachment Type, Side 2

Coupling Nut

Number of Pins, Side 2

5

Coding, Side 2

A

Ambient Temperature (Operation), Side 2*

-40°C to +90°C

Operating Temperature (UL), Side 2

- 30 °C - + 90 °C

Protection Degree / IP Rating, Side 2**

IP65, IP67, NEMA 6P

Contact Base Material, Side 2

CuZn

Contact Plating, Side 2

Au/Ag

Contact Bearer Material, Side 2

TPU

Contact Bearer Color, Side 2

Yellow

Molded Body Material, Side 2

TPU

Molded Body Color, Side 2

Yellow

Attachment Material, Side 2

Al

Attachment Plating, Side 2

anodized black

Note, Side 2

Do not connect or disconnect under load

UL-File

E104696

UL

UL recognized

RoHS Compliant

Yes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating

Update and Revision

Revision Number: 0.72 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.72 Revision Date: 02-03-2025

Part Numbers

Item # Item Description Cable Length
500004448 RSRK 50-877/0.3M 0.3 m
500003375 RSRK 50-877/0.5M 0.5 m
500004449 RSRK 50-877/0.6M 0.6 m
500003252 RSRK 50-877/1M 1 m
500003200 RSRK 50-877/2M 2 m
540003442 RSRK 50-877/2.5M 2.5 m
500003196 RSRK 50-877/3M 3 m
500003376 RSRK 50-877/4M 4 m
500003199 RSRK 50-877/5M 5 m
500003377 RSRK 50-877/6M 6 m
500003378 RSRK 50-877/7M 7 m
500003329 RSRK 50-877/8M 8 m
500004220 RSRK 50-877/9M 9 m
500003197 RSRK 50-877/10M 10 m
500003379 RSRK 50-877/12M 12 m
500003328 RSRK 50-877/13M 13 m
500003304 RSRK 50-877/15M 15 m
500003198 RSRK 50-877/20M 20 m
500004063 RSRK 50-877/22M 22 m
500003303 RSRK 50-877/25M 25 m
500003302 RSRK 50-877/30M 30 m
500003444 RSRK 50-877/35M 35 m
500003380 RSRK 50-877/40M 40 m
500004070 RSRK 50-877/45M 45 m
500003381 RSRK 50-877/50M 50 m
500004069 RSRK 50-877/55M 55 m
500003382 RSRK 50-877/60M 60 m
500003383 RSRK 50-877/70M 70 m
500003384 RSRK 50-877/80M 80 m