Product Number: RST 4S-RKWT 4S-703

M12 to M12 cordset, Industrial Power Applications, PUR black cable, unshielded, male to female, straight to angled, S-coded, 4-Pin (3+PE), 4x1.5 mm²

M12 to M12 cordset, Industrial Power Applications, PUR black cable, unshielded, AWM: 20939, male to female, straight to angled, S-coded, 4-pin, 4x1.5 mm², 600 V AC / DC operating voltage, rated current 16 A, -40 °C 125 °C (operating temp.), suited for IP65, IP67, IP69K environment, IEC 61076-2-111, UL 2237; cULus

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View Side 1

Pin 1 Pin 2 Pin 3 PE
black 1 black 2 black 3 green-yellow

Face View Side 2

Pin 1 Pin 2 Pin 3 PE
black 1 black 2 black 3 green-yellow

Product Family

Power Connector

Connector Type

Cordset, double ended

Shielding

Unshielded

Rated Voltage

630 V

Rated Voltage (UL)

600 V

Rated Impulse Voltage

6.0 kV

Operating Voltage

600 V AC/DC

Rated Current*

16 A

Rated Current (UL)*

16 A

Product Sub Family

M12 Power

Type of Contact / Gender

male

Connector Design

straight

Attachment Type

Coupling Screw

Number of Pins

4(3+PE)

Coding

S

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

-40 °C ... 125 °C, notice derating

Protection Degree / IP Rating**

IP65, IP67, IP69K

Design Standard

IEC 61076-2-111

Pollution Degree

3 acc. to IEC 60664-1

Clearance / Creepage Distance

IEC 60664-1 (2020-05)

Overvoltage Category

III acc. to IEC 60664-1

Contact Base Material

CuNi

Contact Plating

Cu/Au

Contact Bearer Material

PBT GF

Contact Bearer Color

black

Flammability Class (Contact Bearer)

UL 94 V-2

Molded Body Material

TPE

Molded Body Color

black

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Cu/Ni

O-Ring Material

FKM

Fastening Torque (Contact Screw)

M 12x1: (60-65) Ncm, hand-tight

Cable Number

703

Conductor Size

1.50 mm²

Number of Wires

4

Minimal Bending Radius (Fixed Inst)

˃ 4 x D

Minimal Bending Radius (Flexible Inst)

˃ 7.5 x D

Cycles (Bending)

˃ 10 Mio, max. 50 m/s²

Cycles (Torsion)

˃ 5 Mio @ ± 30 °/1 m

Conductor material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

black

Cable Diameter D

ø 7.4 ±0,2

Wire Insulation Material

PP

Insulated Wire Diameter

ø 2.35 mm

Ambient Temperature (Fixed Installation)

-30 °C ... 80 °C

Ambient Temperature (Flex Installation)

-40 °C ... 125 °C

Ambient Temperature (Fixed Installation short-term 100h)

-40 °C ... 80 °C

Ambient Temperature (Drag Chain Inst)

-20 °C ... 60°C

UL Cable Type

AWM: 20939

Flammability Class (Cable Jacket)

VDE 0482-332-1-2, DIN EN 60332-1-2 / IEC 60332-1 / UL VW-1, CSA FT1

Product Sub Family, Side 2

M12 Power

Type of Contact / Gender, Side 2

female

Connector Design, Side 2

angled

Attachment Type, Side 2

Coupling Nut

Number of Pins, Side 2

4(3+PE)

Coding, Side 2

S

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

-40 °C ... 125 °C, notice derating

Protection Degree / IP Rating, Side 2**

IP65, IP67, IP69K

Design Standard, Side 2

IEC 61076-2-111

Pollution Degree, Side 2

3 acc. to IEC 60664-1

Clearance / Creepage Distance, Side 2

IEC 60664-1 (2020-05)

Overvoltage Category, Side 2

III acc. to IEC 60664-1

Contact Base Material, Side 2

CuNi

Contact Plating, Side 2

Cu/Au

Contact Bearer Material, Side 2

PBT GF

Contact Bearer Color, Side 2

black

Flammability Class (Contact Bearer), Side 2

UL 94 V-2

Molded Body Material, Side 2

TPE

Molded Body Color, Side 2

black

Flammability Class (Molded Body), Side 2

UL 94 HB

Attachment Material, Side 2

CuZn

Attachment Plating, Side 2

Cu/Ni

O-Ring Material, Side 2

FKM

Fastening Torque (Contact Screw), Side 2

M 12x1: (60-65) Ncm, hand-tight

UL-File

E497237

UL

UL 2237; cULus

VDE

-

RoHS Compliant

yes

Halogenfree

DIN VDE 0472 T.815, IEC 60754-1

Oil Resistance

HD 22.10 Appendix A, DIN EN 60811-404

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

* Notice derating

Part Numbers

Item # Item Description Cable Length
934853007 RST 4S-RKWT 4S-703/2 M 2 m
934853008 RST 4S-RKWT 4S-703/5 M 5 m
934853009 RST 4S-RKWT 4S-703/10 M 10 m