Product Number: RSUF 19-RKWU 19-355

M23 Power Double-Ended Cordset: Male straight to female angled, 19-pin, black body, 120 V AC/DC, 16x8 A + 3x10 A; PUR grey cable, 16x0.5 mm² + 3x1.0 mm²

M23 Power Double-Ended Cordset: Male straight to female angled, 19-pin, black body, 120 V AC/DC, 16x8 A + 3x10 A; PUR grey cable, 16x0.5 mm² + 3x1.0 mm²

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View Side 1

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8 Pin 9 Pin 10 Pin 11 Pin 12 Pin 13 Pin 14 Pin 15 Pin 16 Pin 17 Pin 18 Pin 19
violet red grey red-blue green blue grey-pink white-green white-yellow white-grey black green-yellow yellow-brown brown-green white yellow pink grey-brown brown

Face View Side 2

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8 Pin 9 Pin 10 Pin 11 Pin 12 Pin 13 Pin 14 Pin 15 Pin 16 Pin 17 Pin 18 Pin 19
violet red grey red-blue green blue grey-pink white-green white-yellow white-grey black green-yellow yellow-brown brown-green white yellow pink grey-brown brown

Product Family

Power Connector

Connector Type

Cordset, double ended

Shielding

Unshielded

Rated Voltage

125 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

120 V AC/DC

Rated Current*

16 x 8 A (pin-Ø 1 mm), 3 x 10 A (contact-Ø 1.5 mm)

Product Sub Family

M23 Power

Type of Contact / Gender

male

Connector Design

straight

Attachment Type

External thread fixed

Number of Pins

19

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

-25°C to +80°C

Protection Degree / IP Rating**

IP67

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Contact Plating

Cu/Au

Contact Bearer Material

PBT

Contact Bearer Color

white

Flammability Class (Contact Bearer)

UL 94 V0

Molded Body Material

TPU

Molded Body Color

black

Flammability Class (Molded Body)

UL 94-HB

Attachment Material

CuZn, nickel-plated

O-Ring Material

FKM

Note

Do not connect / disconnect under load.

Cable Number

355

Conductor Size

16x0.5mm² + 3x1.0 mm²

Number of Wires

19

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 5 M

Cycles (Torsion)

˃ 5 M @ ± 360 °/1 m

Conductor material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

grey

Cable Diameter D

Ø 11.60 ±0.30 mm

Wire Insulation Material

TPE-S

Insulated Wire Diameter

16x Ø1.60 mm + 3x Ø2.0 mm

Ambient Temperature (Fixed Installation)

-50°C to +80°C

Ambient Temperature (Flex Installation)

-25°C to +80°C

UL Cable Type

AWM: 20549

Flammability Class (Cable Jacket)

IEC 60332-2 , VDE 0482-265-2-2 , EN 50265-2-2, CSA-FT2; non fire propagating and self-extinguishing

Cable Characteristics

Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Exclusion of PVC and silicone; Coldness flexibility; Free of lacquer wetting disturbing substances

Product Sub Family, Side 2

M23 Power

Type of Contact / Gender, Side 2

female

Connector Design, Side 2

angled

Attachment Type, Side 2

Coupling Nut

Number of Pins, Side 2

19

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

-25°C to +80°C

Protection Degree / IP Rating, Side 2**

IP67

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance, Side 2

acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

16 x CuSn/3 x CuZn

Contact Plating, Side 2

Cu/Au

Contact Bearer Material, Side 2

PA 66

Contact Bearer Color, Side 2

black

Flammability Class (Contact Bearer), Side 2

UL 94-HB

Molded Body Material, Side 2

TPU

Molded Body Color, Side 2

black

Flammability Class (Molded Body), Side 2

UL 94-HB

Attachment Material, Side 2

CuZn, nickel-plated

O-Ring Material, Side 2

FKM

Note, Side 2

Do not connect / disconnect under load.

RoHS Compliant

yes

Halogenfree

DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

* Notice derating

Particularities

When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54.

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

* Notice derating

Particularities

When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54.


Part Numbers

Item # Item Description Cable Length
94806 RSUF 19-RKWU 19-355/2 M 2 m
5627 RSUF 19-RKWU 19-355/3 M 3 m
94807 RSUF 19-RKWU 19-355/5 M 5 m
94808 RSUF 19-RKWU 19-355/10 M 10 m
104038 RSUF 19-RKWU 19-355/15 M 15 m
107550 RSUF 19-RKWU 19-355/18 M 18 m
110002 RSUF 19-RKWU 19-355/20 M 20 m