Product Number: RSW 40-839

7/8" - Male 90° | #Contacts: 4 | 600 V | Cable TPE YE, 16 AWG, US | cURus

7/8" Molded Cordset Male Angled | #Contacts: 4 | 600 V / 10 A | Cable TPE Yellow, 4x16 AWG, US | cURus 2238

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Power Connector

Product Sub Family

7/8"

Connector Type

Cordset, single ended

Type of Contact / Gender

Male

Connector Design

angled

Number of Pins

4

Coding

A

Shielding

Unshielded

Attachment Type

Coupling nut with external threads

Rated Voltage

600 V

Rated Current*

10 A

Rated Current (UL)*

10

Ambient Temperature (Operation)*

- 30 °C - + 90 °C

Protection Degree / IP Rating**

IP65, IP67, NEMA 6P

Contact Plating

Au over Ag

Contact Bearer Color

Yellow

Molded Body Material

TPU

Molded Body Color

Yellow

Attachment Material

Al

Cable Number

839

Conductor Size

16 AWG (65/34)

Number of Wires

4

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Conductor material

Stranded, BC

Cable Jacket Material

TPE

Cable Jacket Color

Yellow

Cable Diameter D

Ø 8.7 mm

Wire Insulation Material

PVC-Nylon

Insulated Wire Diameter

Ø 2.5 mm

Ambient Temperature (Fixed Installation)

-30 °C to +90°C

UL Cable Type

TC-ER (90°C Dry / 75°C Wet) 600 V

Flammability Class (Cable Jacket)

FT4 / IEEC 1202

Cable Characteristics

Oil and Coolant, Vibration, UV, Abrasion, and Weld Spark resistant, Continuous Flex

UL-File

E104696

UL

UL recognized

RoHS Compliant

Yes

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.