Product Number: RSWRK 601A-896

7/8" Power Double-Ended Cordset: Male angled to female straight, 6-pin, yellow body, 600 V (UL), 8 A (UL); TPE yellow cable, 16 AWG

RSWRK 601A-896 - 7/8" Power Double-Ended Cordset: Male angled to female straight, 6-pin, yellow body, 600 V (UL), 8 A (UL); TPE yellow cable, 16 AWG

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Power Connector

Connector Type

Cordset, double ended

Shielding

Unshielded

Rated Voltage

600 V

Rated Current*

5 A

Product Sub Family

7/8"

Type of Contact / Gender

Male

Connector Design

angled

Attachment Type

Coupling nut with internal threads

Number of Pins

6

Coding

A

Ambient Temperature (Operation)*

- 30 °C - + 90 °C

Protection Degree / IP Rating**

IP65, IP67, NEMA 6P

Contact Plating

Au over Ag

Contact Bearer Color

Yellow

Molded Body Material

TPU

Molded Body Color

Yellow

Attachment Material

Al

Cable Number

896

Conductor Size

16 AWG (65/34)

Number of Wires

6

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Conductor material

Stranded, BC

Cable Jacket Material

TPE

Cable Jacket Color

Yellow

Cable Diameter D

Ø 10.18 mm

Wire Insulation Material

PVC-Nylon

Insulated Wire Diameter

Ø 2.5 mm

Ambient Temperature (Fixed Installation)

-30 °C to +90°C

UL Cable Type

TC-ER (90°C Dry / 75°C Wet) 600 V

Flammability Class (Cable Jacket)

FT4 / IEEC 1202

Cable Characteristics

Oil and Coolant, Vibration, UV, Abrasion, and Weld Spark resistant, Continuous Flex

Product Sub Family, Side 2

7/8"

Type of Contact / Gender, Side 2

Female

Connector Design, Side 2

Straight

Attachment Type, Side 2

Coupling Nut

Number of Pins, Side 2

6

Coding, Side 2

A

Operating Temperature (UL), Side 2

- 30 °C - + 90 °C

Protection Degree / IP Rating, Side 2**

IP65, IP67, NEMA 6P

Contact Base Material, Side 2

CuZn

Contact Plating, Side 2

Au/Ag

Contact Bearer Material, Side 2

TPU

Contact Bearer Color, Side 2

Yellow

Molded Body Material, Side 2

TPU

Molded Body Color, Side 2

Yellow

Attachment Material, Side 2

Al

Attachment Plating, Side 2

anodized black

Note, Side 2

Do not connect or disconnect under load

UL-File

E104696

UL

UL recognized

RoHS Compliant

Yes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating

Update and Revision

Revision Number: 0.26 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.26 Revision Date: 02-03-2025


Part Numbers

Item # Item Description Cable Length
540001917 RSWRK 601A-896/4M 4 m