Product Number: STAK 20 V0
Rectangular Field Attachable Power Connector (ST Series): Female, straight with strain relief , 2-pin+PE, grey housing, 230 V AC/DC, 16 A AC/6 A DC
Rectangular Field Attachable Power Connector (ST Series): Female, straight with strain relief , 2-pin+PE, grey housing, 230 V AC/DC, 16 A AC/6 A DC
-
Availability:
-
Global inventory:
Specifications
Face View
Product Family |
Power Connector |
---|---|
Product Sub Family |
ST-Series |
Connector Type |
Field attachable |
Type of Contact / Gender |
female |
Connector Design |
Straight with strain relief |
Number of Pins |
2+PE |
Shielding |
Unshielded |
Attachment Type |
safety bracket |
Rated Voltage |
250 V AC/DC |
Rated Impulse Voltage |
2.5 kV |
Operating Voltage |
230 V AC/DC |
Rated Current* |
16 A AC / 10 A DC |
Contact Resistance |
≤ 10 mOhm |
Mating Cycles |
max. 50 |
Type of Connection |
screw terminal |
Cable Gland |
PG 7 |
Conductor Cross Section |
0.25 mm² to 1.50 mm² |
Strain-Relief |
Cable clamp |
Suitable Cables |
Ø4 mm to Ø6.5 mm |
Ambient Temperature (Operation)* |
-30°C to +90°C, notice Derating |
Temperature Range (Gasket) |
-30°C to +90°C |
Protection Degree / IP Rating** |
IP54 |
Design Standard |
DIN EN 61984 (VDE 0627), IEC 60335 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance |
DIN EN 60664-1 (2008/01); VDE 0110-1 |
Materials
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Cu/Sn |
Contact Bearer Material |
PA GF |
Contact Bearer Color |
black |
Flammability Class (Contact Bearer) |
UL 94 V-0; GWFI 850°C; GWIT 775°C |
Housing Material |
PA GF |
Housing Color |
grey |
Flammability Class (Housing) |
UL 94 V-0; GWFI 850°C; GWIT 775°C |
Cable Gland Material |
PA GF |
Cable Gland Gasket |
NBR (cable gland) |
Cable Gland Color |
grey |
Flammability Class (Cable Gland) |
UL 94 V-0; GWFI 850°C; GWIT 775°C |
Strain-Relief Material |
CuZn, nickel-plated |
Gasket Material |
NBR (flat gasket) |
Circuitry
Fastening Torque (Contact Screw) |
M3: (25-30) Ncm |
---|---|
Fastening Torque (Cable Gland) |
PG 7:(150-250) Ncm |
Fastening torque (strain relief screw) |
M 2: (30-40) Ncm |
Fastening Torque (Attachment) |
M 2.5: (40-50) Ncm, housing |
Accessories to Order Separately |
STASI 2, 732-044-..., safety bracket |
Approvals
UL-File |
E95522 |
---|---|
UL |
UL |
VDE |
VDE 61984 |
SEV |
SEV |
Notes
Note Derating |
* Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Particularities |
* flame retardant of the plastic materials according to DIN EN 60335-1: GWFI 850 °C; GWIT 775 °C |
Information
Note Derating |
* Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Particularities |
* flame retardant of the plastic materials according to DIN EN 60335-1: GWFI 850 °C; GWIT 775 °C |
Part Numbers
Item # | Item Description |
---|---|
931264206 | STAK 20 V0 |