Product Number: STAK 3 K 075 black
Sinlge-Ended Cordset (ST Series): Female, straight, 3-pin+PE, black housing, 400 V AC/230 V DC, 10 A
Sinlge-Ended Cordset (ST Series): Female, straight, 3-pin+PE, black housing, 400 V AC/230 V DC, 10 A
-
Availability:
-
Global inventory:
Specifications
Belden.GenericSpecificationTitle
Face View
Pin 1 | Pin 2 | Pin 3 | PE |
---|---|---|---|
brown | blue | black | green-yellow |
Product Family |
Power Connector |
---|---|
Product Sub Family |
ST-Series |
Connector Type |
Cordset, single ended |
Type of Contact / Gender |
female |
Connector Design |
straight |
Number of Pins |
3+PE |
Shielding |
Unshielded |
Attachment Type |
safety bracket |
Rated Voltage |
400 V AC / 250 V DC |
Rated Impulse Voltage |
2.5 / 4.0 kV |
Operating Voltage |
400 V AC / 230 V DC |
Rated Current* |
10 A |
Contact Resistance |
≤ 10 mOhm |
Mating Cycles |
max. 50 |
Type of Connection |
solder |
Conductor Cross Section |
0.75 mm² |
Ambient Temperature (Operation)* |
-30°C to +90°C, notice Derating |
Temperature Range (Gasket) |
-30°C to +90°C |
Protection Degree / IP Rating** |
IP54 |
Design Standard |
DIN EN 61984 (VDE 0627) |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance |
DIN EN 60664-1 (2008/01); VDE 0110-1 |
Materials
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Cu/Sn |
Contact Bearer Material |
PA GF |
Contact Bearer Color |
black |
Flammability Class (Contact Bearer) |
UL 94 V-0 |
Molded Body Material |
PA GF |
Housing Color |
black |
Flammability Class (Housing) |
UL 94 HB |
Gasket Material |
NBR |
Circuitry
Accessories to Order Separately |
STASI 3, 732-045-…, safety bracket |
---|
Cable Data
Cable Number |
H05RR-F 4G0.75 |
---|---|
Conductor Size |
0.75 mm² |
Number of Wires |
4 |
Cable Jacket Material |
EM 3 (EPDM) |
Wire Insulation Material |
EI 4 (EPDM) |
Ambient Temperature (Fixed Installation) |
-25°C to +60°C |
Approvals
VDE |
VDE 61984 |
---|---|
SEV |
SEV |
Notes
Note Derating |
* Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Belden.GenericSpecificationTitle
Note Derating |
* Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Part Numbers
Item # | Item Description | Cable Length |
---|---|---|
932187041 | STAK 3 K 075 1m | 1 m |
932187011 | STAK 3 K 075 3025MM | 3 m |
932187015 | STAK 3 K 075 5 M | 5 m |
932187016 | STAK 3 K 075 10 M | 10 m |