Product Number: TAP-A 3

Mini Power Tee Connector: 7/8" male to 7/8" female and 7/8" female, 3-pin(2+PE), black body, 600 V, 18 A

Mini Power Tee Connector: 7/8" male to 7/8" female and 7/8" female, 3-pin(2+PE), black body, 600 V, 18 A

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Family

Power Connector

Connector Type

Tee

Shielding

Unshielded

Rated Voltage (UL)

600 V

Rated Current (UL)*

18 A

Product Sub Family

Mini Power 7/8"

Type of Contact / Gender

male

Connector Design

straight

Attachment Type

Coupling Nut

Number of Pins

3(2+PE)

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

-40°C to +90°C

Protection Degree / IP Rating**

IP65, IP67

Contact Base Material

Cu Alloy

Contact Plating

Au

Contact Bearer Material

PVC

Contact Bearer Color

black

Molded Body Material

PVC

Molded Body Color

Black

Product Sub Family, Side 2

Mini Power 7/8"

Type of Contact / Gender, Side 2

female

Connector Design, Side 2

straight

Attachment Type, Side 2

Coupling Nut

Number of Pins, Side 2

3(2+PE)

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

-40°C to +90°C

Protection Degree / IP Rating, Side 2**

IP65, IP67

Contact Base Material, Side 2

Cu Alloy

Contact Plating, Side 2

Au

Contact Bearer Material, Side 2

PVC

Contact Bearer Color, Side 2

black

Molded Body Material, Side 2

PVC

Molded Body Color, Side 2

Black

Product Sub Family, Side 3

Mini Power 7/8"

Type of Contact / Gender, Side 3

female

Connector Design, Side 3

straight

Attachment Type, Side 3

Coupling Nut

Number of Pins, Side 3

3(2+PE)

Mating Cycles, Side 3

≤ 100

Ambient Temperature (Operation), Side 3*

-40°C to +90°C

Protection Degree / IP Rating, Side 3**

IP65, IP67

Contact Base Material, Side 3

Cu Alloy

Contact Plating, Side 3

Au

Contact Bearer Material, Side 3

PVC

Contact Bearer Color, Side 3

black

Molded Body Material, Side 3

PVC

Molded Body Color, Side 3

Black

UL-File

UL: E482233

UL

UL 2237

CSA

C-UL LISTED: E482233

RoHS Compliant

yes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Part Numbers

Item # Item Description
511000922 TAP-A 3

Resources

Resources