Product Number: 0935 253 103

CANopen / DeviceNet Data Double-Ended Cordset: Male straight A-coded black M12 Standard to female straight A-coded black M12 Standard, 50 V AC / 60 V DC, 4 A; PUR black cable, 4-wires, Data: 2x0.25 mm² + Power: 2x0.34 mm²

CANopen / DeviceNet Data Double-Ended Cordset: Male straight A-coded black M12 Standard to female straight A-coded black M12 Standard, 50 V AC / 60 V DC, 4 A; PUR black cable, 4-wires, Data: 2x0.25 mm² + Power: 2x0.34 mm²

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View Side 1

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5
shield red black white blue

Face View Side 2

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5
shield red black white blue

Product Family

Data Connectors

Connector Type

Cordset, double ended

Shielding

Unshielded

Rated Voltage

60 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

50 V AC / 60 V DC

Rated Current*

4 A

Data Transmission

CANopen / DeviceNet

Product Sub Family

M12 Standard

Type of Contact / Gender

Male

Connector Design

Straight

Attachment Type

Coupling Screw

Number of Pins

5

Coding

A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 80 °C

Protection Degree / IP Rating**

IP65, IP67, IP68 (1 m / 24 h), IP69K

Design Standard

IEC 61076-2-101

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuSn

Contact Plating

Cu/Au

Contact Bearer Material

TPU-GF

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Note

Do not connect or disconnect under load.

Cable Number

253

Conductor Size

Data: 2x0.25 mm² + Power: 2x0.34 mm²

Number of Wires

4

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 1 M

Conductor material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

black matt similarly RAL 9005

Cable Diameter D

ø 6.70 ± 0.20 mm

Wire Insulation Material

Data: PE + Power: PE or PP

Insulated Wire Diameter

Data: ø 2.05 ± 0.10 mm + Power: ø 1.40 ± 0.05 mm

Overall Shield (Cable)

Cu-ETP1 tinned

Element Shield

Al-PT Foil

Foil shield

Al-PT Foil

Ambient Temperature (Fixed Installation)

- 50 °C - + 80 °C

Ambient Temperature (Flex Installation)

- 25 °C - + 80 °C

Ambient Temperature (Drag Chain Inst)

- 25 °C - + 60 °C

UL Cable Type

AWM: 20549 or 21198

Flammability Class (Cable Jacket)

DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL VW-1, CSA FT-1

Cable Characteristics

Exclusion of dangerous materials; Line construction acc. CAN-Bus and DeviceNET specification; Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Good chemical and oil resistance; Exclusion of PVC and Silicone; Free of lacquer wetting disturbing substances; Coldness flexibility

Core Colors

Data: blue, white + Power: red, black

Product Sub Family, Side 2

M12 Standard

Type of Contact / Gender, Side 2

Female

Connector Design, Side 2

Straight

Attachment Type, Side 2

Coupling Nut

Number of Pins, Side 2

5

Coding, Side 2

A

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

- 40 °C - + 80 °C

Protection Degree / IP Rating, Side 2**

IP65, IP67, IP68 (1 m / 24 h), IP69K

Design Standard, Side 2

IEC 61076-2-101

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

CuSn

Contact Plating, Side 2

Cu/Au

Contact Bearer Material, Side 2

TPU

Contact Bearer Color, Side 2

Black

Flammability Class (Contact Bearer), Side 2

UL 94 HB

Molded Body Material, Side 2

TPU

Molded Body Color, Side 2

Black

Flammability Class (Molded Body), Side 2

UL 94 HB

Attachment Material, Side 2

CuZn

Attachment Plating, Side 2

Nickel-plated

Fastening Torque (Attachment), Side 2

M 12x1: (50-60) Ncm, hand-tight

RoHS Compliant

yes

Halogenfree

DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating

Update and Revision

Revision Number: 0.61 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.61 Revision Date: 02-03-2025


Part Numbers

Item # Item Description Cable Length
90523 0935 253 103/37 M
12304 0935 253 103/0,8 M
3707 0935 253 103/1,6 M
11769 0935 253 103/65 M
89485 0935 253 103/5,5 M
11770 0935 253 103/70 M
25815 0935 253 103/3,3
25814 0935 253 103/1,8 M
72938 0935 253 103/0,37 M
71876 0935 253 103/6,5 M
19396 0935 253 103/12 M
19393 0935 253 103/3,2 M
71878 0935 253 103/2,2 M
96045 0935 253 103/0,15 M 0.15 m
5711 0935 253 103/0,2 M 0.2 m
10964 0935 253 103/0,3 M 0.3 m
39590 0935 253 103/0,5 M 0.5 m
63296 0935 253 103/0,6 M 0.6 m
68394 0935 253 103/0,7 M 0.7 m
10965 0935 253 103/1 M 1 m
26732 0935 253 103/1,5 M 1.5 m
10966 0935 253 103/2 M 2 m
56844 0935 253 103/2,5 M 2.5 m
10967 0935 253 103/3 M 3 m
68666 0935 253 103/3,5 M 3.5 m
27157 0935 253 103/4 M 4 m
10968 0935 253 103/5 M 5 m
47825 0935 253 103/6 M 6 m
54779 0935 253 103/7 M 7 m
42734 0935 253 103/8 M 8 m
26747 0935 253 103/10 M 10 m
60650 0935 253 103/13 M 13 m
27866 0935 253 103/15 M 15 m
48986 0935 253 103/18 M 18 m
27423 0935 253 103/20 M 20 m
45847 0935 253 103/25 M 25 m
72937 0935 253 103/30 M 30 m
52246 0935 253 103/40 M 40 m
318 0935 253 103/50 M 50 m
52826 0935 253 103/55 M 55 m