Product Number: 0985 342 122

Fast Ethernet Cat5e Data Double-Ended Cordset: Male straight RJ45-coded black RJ45 to female straight D-coded black M12 Standard, shielded, 30 V AC / 42 V DC, 1.5 A; PUR green cable, 4-wires, 2x2x0.34 mm²

Fast Ethernet Cat5e Data Double-Ended Cordset: Male straight RJ45-coded black RJ45 to female straight D-coded black M12 Standard, shielded, 30 V AC / 42 V DC, 1.5 A; PUR green cable, 4-wires, 2x2x0.34 mm²

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View Side 1

Pin 1 Pin 2 Pin 3 Pin 4
yellow orange white blue

Face View Side 2

Pin 1 Pin 2 Pin 3 Pin 4
yellow white orange blue

Product Family

Data Connectors

Connector Type

Cordset, double ended

Shielding

Shielded

Rated Voltage

60 V

Rated Impulse Voltage

1 kV

Operating Voltage

30 V AC / 42 V DC

Rated Current*

1.5 A

Data Transmission

Fast Ethernet Cat5e

Data Transmission Rate

100 Mbit/s

Product Sub Family

RJ45

Type of Contact / Gender

Male

Connector Design

Straight

Number of Pins

4

Coding

RJ45

Contact Resistance

≤ 20 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 750

Ambient Temperature (Operation)*

- 25 °C - + 60 °C

Protection Degree / IP Rating**

IP20

Design Standard

IEC 60603-7

Overvoltage Category

I acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Copper Alloy

Contact Plating

Cu/Au

Contact Bearer Material

PC

Contact Bearer Color

Clear

Flammability Class (Contact Bearer)

UL 94 V-0

Molded Body Material

PVC

Molded Body Color

Black

Shielding Material

Copper, nickel-plated

Note

Do not connect or disconnect under load.

Cable Number

342

Conductor Size

2x2x0.34 mm²

Number of Wires

4

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 2 M

Cycles (Torsion)

˃ 2 M @ ± 360 °/1 m

Conductor material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

green matt similarly RAL 6018

Cable Diameter D

ø 6.50 ± 0.20 mm

Wire Insulation Material

PP

Insulated Wire Diameter

ø 1.58 ± 0.05 mm

Overall Shield (Cable)

Cu-ETP1 tinned

Foil shield

Al-PT Foil

Ambient Temperature (Fixed Installation)

- 50 °C - + 80 °C

Ambient Temperature (Flex Installation)

- 25 °C - + 80 °C

Ambient Temperature (Drag Chain Inst)

- 25 °C - + 60 °C

UL Cable Type

AWM: 20549

Flammability Class (Cable Jacket)

DIN EN 60332-2-2, VDE 0482-332-2-2, IEC 60332-2-2, CSA FT-2, flame-retardant

Cable Characteristics

Exclusion of dangerous materials; Line construction similar PROFInet C-Specification; Line requirements similar: IEC 11801, IEC 61156 (CAT 5), EN 50173, EN 50288-2-2 (100MHz-cable and EIA/TIA 568 B (CAT 5e), Good microbes and hydrolysis resistance; Mainly plasticizer diffusion free; Good chemical and oil resistance; Exclusion of PVC and Silicone; LABS-free of lacquer wetting disturbing substances; Coldness flexibility

Core Colors

star quad: white & blue, yellow & orange

Product Sub Family, Side 2

M12 Standard

Type of Contact / Gender, Side 2

Female

Connector Design, Side 2

Straight

Attachment Type, Side 2

Coupling Nut

Number of Pins, Side 2

4

Coding, Side 2

D

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

- 40 °C - + 90 °C

Protection Degree / IP Rating, Side 2**

IP65, IP67, IP69K

Design Standard, Side 2

IEC 61076-2-101

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

I acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

CuSn

Contact Plating, Side 2

Cu/Au

Contact Bearer Material, Side 2

PBT

Contact Bearer Color, Side 2

Black

Flammability Class (Contact Bearer), Side 2

UL 94 HB

Molded Body Material, Side 2

TPU

Molded Body Color, Side 2

Black

Flammability Class (Molded Body), Side 2

UL 94 HB

Attachment Material, Side 2

CuZn

Attachment Plating, Side 2

Nickel-plated

Shielding Material, Side 2

CuZn, tin-plated

Fastening Torque (Attachment), Side 2

M 12x1: (50-60) Ncm, hand-tight

RoHS Compliant

yes

Halogenfree

DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1

Oil Resistance

EN 60811 Part 2-1

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

Notice derating

Update and Revision

Revision Number: 0.52 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.52 Revision Date: 02-03-2025

Part Numbers

Item # Item Description Cable Length
12056 0985 342 122/12,5 M
12050 0985 342 122/7,5 M
12027 0985 342 122/0,3 M 0.3 m
12028 0985 342 122/0,5 M 0.5 m
12035 0985 342 122/0,6 M 0.6 m
12036 0985 342 122/1 M 1 m
12037 0985 342 122/1,5 M 1.5 m
12038 0985 342 122/2,5 M 2.5 m
12039 0985 342 122/3 M 3 m
12047 0985 342 122/4 M 4 m
12048 0985 342 122/5 M 5 m
12049 0985 342 122/6 M 6 m
12051 0985 342 122/8 M 8 m
12053 0985 342 122/9 M 9 m
12054 0985 342 122/10 M 10 m
12057 0985 342 122/15 M 15 m
12066 0985 342 122/20 M 20 m
12067 0985 342 122/25 M 25 m
12068 0985 342 122/30 M 30 m
12069 0985 342 122/35 M 35 m
12081 0985 342 122/40 M 40 m
12082 0985 342 122/45 M 45 m
12089 0985 342 122/50 M 50 m