Product Number: ISPECCGZS-2M

M12 Field Attachable Connector, Crimp, Metal housing, IP67, male, 2-ple, SPE-2M, shielded, straight

SPE M12 connector, crimp, plastic housing, IP67, male, 2-ple, SPE-8M, shielded, straight, 0.08 0.32 mm², AWG 22 …AWG28

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

SPE Field Attachables

Product Sub Family

SPE Field Attachable M12

Connector Type

Field attachable

Type of Contact / Gender

male

Connector Design

straight

Number of Pins

2

Coding

SPE-6P-M12

Attachment Type

Screw Locking

Test Voltage Contact - Contact

1 kV

Test Voltage Contact - Ground

2.25 kV

Operating Voltage

<lt/> <lt/> 50 V AC / 60 V DC

Rated Current*

4 A

Contact Resistance

20 mOhm

Mating Cycles

≥ 500

Type of Connection

Crimp

Strain-Relief

clamping cage

Suitable Cables

Ø4.5 ...Ø5.5 mm

Ambient Temperature (Operation)*

-40°C to +85°C

Protection Degree / IP Rating**

IP65, IP67

Transmission characteristics

4 GHz

Housing Material

Zinc die-cast

Housing Color

Metal

Fastening Torque (Attachment)

M 12x1: 60 Ncm, hand-tight

RoHS Compliant

Yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.