Product Number: GAN20LU-S24-606

Form A - Female 90° | #Contacts: 2 | Suppressor diode (TVS) & ye LED | 24 V | Cable: Grey (PUR); 0.75 mm²; IEC | cURus

Form A - Singled-Ended Female Angled Cordset | #Contacts: 2 | Suppressor diode (TVS) & yellow LED | 24 V / 10 A | Cable: Grey PUR Jacket; 2x0.75 mm² (18 AWG); IEC | UL 2238; cURus

  • Availability:
    Global
  • Status:
    Active

Specifications

Life Cycle

Active - Product is available

Availability

Active

Face View

Pin 1 Pin 2
brown blue

Product Family

Valve Connectors

Product Sub Family

GAN - cURus 2238

Connector Type

Cordset, single ended

Type of Contact / Gender

Socket Contact / Female

Connector Design

Angled (90°) Body

Number of Pins

2

Coding

A

Shielding

Unshielded

Attachment Type

Central Screw

Rated Voltage

24 V

Rated Impulse Voltage

4.0 kV (PCBA 2.0 kV)

Operating Voltage

24 V AC/DC

Rated Current*

10 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 50

Conductor Cross Section

0.75 mm²

Ambient Temperature (Operation)*

- 25 °C - + 85 °C [Extended Temperature - 40 °C - + 105 °C with additional gasket accessory, 934887001]

Protection Degree / IP Rating**

IP65, IP67 (IP69K: without additional gasket; max. +80 °C)

Design Standard

DIN EN 175301-803-A, ISO 4400

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Brass (CuZn)

Contact Plating

Tin over Copper (Cu/Sn)

Contact Bearer Material

Glass-filled Polybutylene Terephthalate (PBT-GF)

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 V-0

Molded Body Material

Thermoplastic Polyurethane (TPU)

Molded Body Color

Grey translucent

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

Steel, Philips combi slot

Gasket Material

Molded Integrated Gasket

Protection Circuitry

Suppressor diode (TVS) & yellow LED

Function Indicator

Yellow LED

Protective Circuit

Suppressor diode (TVS) & Function Indicator (LED)

Fastening Torque (Attachment)

(50-60) Ncm

Accessories to Order Separately

934887001 - GAN EPDM gasket and holding clip

Cable Number

606

Conductor Size

0.75 mm²

Number of Wires

2

Minimal Bending Radius (Fixed Inst)

˃ 4 x D

Minimal Bending Radius (Flexible Inst)

˃ 7.5 x D

Cycles (Bending)

˃ 5 mio

Conductor material

Cu

Cable Jacket Material

Polyurethane (PUR)

Cable Jacket Color

Grey

Cable Diameter D

Ø 5.5 mm [ 0.217 " ]

Wire Insulation Material

Polypropylene (PP)

Insulated Wire Diameter

Ø 1.92 mm [ 0.08 " ]

Ambient Temperature (Fixed Installation)

- 40 °C to + 90 °C (UL: + 80 °C)

Ambient Temperature (Flex Installation)

- 20 °C to + 90 °C (UL: + 80 °C)

UL Cable Type

AWM: 21198

Flammability Class (Cable Jacket)

IEC 60332-1, DIN VDE 0472 Teil 804 test method B; UL/CSA FT2

Cable Characteristics

resistant against solvents, acids and alkalis, resistant against UV and ozone

UL-File

E315587

UL

UL 2238; cURus

VDE

Yes

RoHS Compliant

Yes

Halogenfree

Yes

Oil Resistance

VDE 0250 and 0472

Note Derating

Notice derating

Protection Degree / IP Rating Note

*IP Rating test performed by Belden with Belden Connectors only

Note

1. Do not connect or disconnect under load. 2. Extended temperature range of -40°C performed by Belden in mated condition using EPDM gasket accessory.

Note Derating

Notice derating

Protection Degree / IP Rating Note

*IP Rating test performed by Belden with Belden Connectors only

Note

1. Do not connect or disconnect under load. 2. Extended temperature range of -40°C performed by Belden in mated condition using EPDM gasket accessory.


Part Numbers

Item # Item Description Cable Length
6727 GAN20LU-S24-6060250-1UC 2.5 m