Product Number: GDME 3013 V0 black
Heavy Duty: DIN Valve Connector, Form A, Field Attachable, 3+Ground, PG 13.5, Black Housing, without circuitry, 230 V DC / 400 V AC AC/DC
GDME Heavy Duty DIN Standard Field Attachable Connector: Form A, 4-pin (3+1PE), black housing and with black lid, screw type, PG13.5; without circuitry, 230 V DC / 400 V AC AC/DC, 16 A
-
Availability:
-
Global inventory:
Specifications
Information
Item Description |
GDME 3013 V0 BLACK |
---|
Product Life Cycle
Product Family |
Valve Connector |
---|---|
Product Sub Family |
GDME Heavy Duty |
Connector Type |
Field Attachable |
Type of Contact / Gender |
Female |
Connector Design |
Angled |
Number of Pins |
3+PE |
Coding |
A |
Shielding |
Unshielded |
Attachment Type |
Central Screw |
Rated Voltage (UL) |
300 V without optional inserts |
Rated Impulse Voltage |
4.0 kV |
Operating Voltage |
230 V DC / 400 V AC without optional inserts |
Rated Current* |
16 A |
Rated Current (UL)* |
10 A |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 50 |
Type of Connection |
Screw |
Cable Gland |
PG 13.5 |
Conductor Cross Section |
0.50 - 1.5 mm² [ 20 AWG - 16 AWG ] |
Strain-Relief |
Bracket |
Suitable Cables |
Ø 7 - 13 mm |
Ambient Temperature (Operation)* |
-40°C to +85°C |
Protection Degree / IP Rating** |
IP65, mated |
Design Standard |
DIN EN 175301-803-A, ISO 4400 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance |
DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Materials
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Cu/Sn |
Contact Bearer Material |
PA 66 GF |
Contact Bearer Color |
Black |
Flammability Class (Contact Bearer) |
UL 94 V-0 |
Housing Material |
PA 66 GF |
Housing Color |
Black |
Flammability Class (Housing) |
UL 94 V-0 |
Cable Gland Material |
PA 6 GF |
Cable Gland Gasket |
NBR |
Cable Gland Color |
Black |
Strain-Relief Material |
PA 6 GF |
Attachment Material |
Central Screw, M3 x 40, 4.8 , Fe/Zn B |
Cover Material |
PA 66 GF, Black |
Flammability Class (Cover) |
UL 94 V-0 |
Gasket Material |
Sold Separately |
Circuitry
Fastening Torque (Contact Screw) |
M3: (30-35) Ncm |
---|---|
Fastening Torque (Cable Gland) |
(250-375) Ncm |
Fastening torque (strain relief screw) |
(50-60) Ncm |
Fastening Torque (Attachment) |
M3 (50-60) Ncm |
Approvals
VDE |
Yes [VDE-Reg.-Nr.: 1978] |
---|
Safety & Environmental Compliance
RoHS Compliant |
Yes |
---|
Notes
Note Derating |
Notice Derating |
---|---|
Protection Degree / IP Rating Note |
IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked |
Note |
Do not connect or disconnect under load. |
Information
Note Derating |
Notice Derating |
---|---|
Protection Degree / IP Rating Note |
IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked |
Note |
Do not connect or disconnect under load. |
Part Numbers
Item # | Item Description | Central Screw | Gasket | Packaging |
---|---|---|---|---|
933031200 | GDME 3013 V0 black | 1- Steel Screw, Combi Head | 0 - Sold Separately | D - Collect packaging 50 pieces, assembled |