Product Number: GDMF-6 NBR BK

GDMF-6, Accessory, Captive Gasket for Form A Female connectors

GDM - 175301-803 (DIN 43650), Form A, Gasket, 18mm, Captive , for use with select Form A field attachable females, NBR, black

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Product Family

Valve Connectors

Product Sub Family

Field Attachable Accessories

Connector Type

Gasket

Connector Design

Captive

Coding

A

Attachment Type

Captive

Ambient Temperature (Operation)*

-30° C ... +90° C

Gasket Material

NBR - black

RoHS Compliant

Yes

Halogenfree

Yes

Note

Compatiability may be limited by connector body design. See selection guide under downloads for more info.

Note

Compatiability may be limited by connector body design. See selection guide under downloads for more info.

Part Numbers

Item # Item Description Packaging
735677003 flat gasket GDMF NBR sw. packed (100 St) Collect packaging, bag of 50 pieces