Product Number: GSA 200-7 EPDM
GSA, Accessory, Flat EPDM Gasket for Form A Male Receptacles
175301-803 (DIN 43650), Form A, Gasket, Flat , for use with select Form A Receptacle Male, EPDM
-
Availability:
-
Global inventory:
Specifications
Face View
Product Sub Family |
Accessories |
---|---|
Ambient Temperature (Operation)* |
-40° C ... +125° C |
Materials
Gasket Material |
EPDM |
---|
Safety & Environmental Compliance
RoHS Compliant |
Yes |
---|
Resistances
Halogenfree |
Yes |
---|
Belden.GenericSpecificationTitle
Halogenfree |
Yes |
---|
Part Numbers
Item # | Item Description | Gasket |
---|---|---|
730268003 | GSA 200-7 EPDM | Oil HM22 acc. to EN ISO 6743-4 |