Product Number: VB 1B-1-1-212

VB Industrial Standard Single-Ended Cordset: Form B, 3-pin (2+1PE; PE at cable outlet), translucent body, with supressor diode and yellow LED, 24 V AC/DC, 4 A; PVC black cable, 0.50 mm²

VB Industrial Standard Single-Ended Cordset: Form B, 3-pin (2+1PE; PE at cable outlet), translucent body, with supressor diode and yellow LED, 24 V AC/DC, 4 A; PVC black cable, 0.50 mm²

  • Availability:
    Global
  • Status:
    Active
VB 1B-1-1-212

Specifications

Face View

Pin 1 Pin 2 PE
brown blue green-yellow

Product Family

Valve Connectors

Product Sub Family

VB Industrial Standard

Connector Type

Cordset, single ended

Type of Contact / Gender

Female

Connector Design

Angled

Number of Pins

2+PE (PE at cable outlet)

Coding

B

Shielding

Unshielded

Attachment Type

Central Screw

Rated Voltage

30 V AC/DC

Rated Impulse Voltage

4.0 kV (PCBA 2.0 kV)

Operating Voltage

24 V AC/DC

Rated Current*

4 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 50

Ambient Temperature (Operation)*

-25 °C - +80 °C

Protection Degree / IP Rating**

IP65

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Contact Plating

Cu/Sn

Contact Bearer Material

PA GF

Contact Bearer Color

black

Flammability Class (Contact Bearer)

UL 94 V-0

Molded Body Material

TPE

Molded Body Color

Translucent

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

Steel, Philips combi slot

Protection Circuitry

Supressor diode with yellow LED

Function Indicator

Yellow LED

Protective Circuit

Supressor diode

Fastening Torque (Attachment)

(50-60) Ncm

Cable Number

212

Conductor Size

0.5 mm²

Number of Wires

3

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Conductor material

Cu

Cable Jacket Material

PVC

Cable Jacket Color

black

Cable Diameter D

ø 5.0 ± 0.2 mm

Wire Insulation Material

PVC

Insulated Wire Diameter

ø 1.70 mm

Ambient Temperature (Fixed Installation)

- 40 °C - + 70 °C

Ambient Temperature (Flex Installation)

+ 5 °C - + 70 °C

Flammability Class (Cable Jacket)

DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2

Cable Characteristics

Free of lacquer wetting disturbing substances; Exclusion of silicone

RoHS Compliant

yes

Halogenfree

no

Oil Resistance

Good chemical and oil resistance

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.


Part Numbers

Item # Item Description Cable Length
12205 VB 1B-1-1-212/2 M 2 m
12206 VB 1B-1-1-212/5 M 5 m
46931 VB 1B-1-1-212/10 M 10 m
108201 VB 1B-1-1-212/6 M 6 m