Product Number: VBD 1D-3-1-205

VBD DIN Standard Single-Ended Cordset: Form B, 3-pin (2+1PE; PE at cable outlet), black body, without circuitry, 230 V AC/DC, 4 A; PVC black cable, 0.75 mm²

VBD DIN Standard Single-Ended Cordset: Form B, 3-pin (2+1PE; PE at cable outlet), black body, without circuitry, 230 V AC/DC, 4 A; PVC black cable, 0.75 mm²

  • Availability:
    Global
  • Status:
    Active

Specifications

Face View

Pin 1 Pin 2 PE
brown blue green-yellow

Product Family

Valve Connectors

Product Sub Family

VBD DIN Standard

Connector Type

Cordset, single ended

Type of Contact / Gender

Female

Connector Design

Angled

Number of Pins

2+PE (PE at cable outlet)

Coding

B

Shielding

Unshielded

Attachment Type

Central Screw

Rated Voltage

250 V AC/DC

Rated Impulse Voltage

4.0 kV

Operating Voltage

230 V AC/DC

Rated Current*

4 A

Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 50

Ambient Temperature (Operation)*

-25 °C - +80 °C

Protection Degree / IP Rating**

IP65

Design Standard

DIN EN 175301-803-B, ISO 4400

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Contact Plating

Cu/Sn

Contact Bearer Material

PA GF

Contact Bearer Color

black

Flammability Class (Contact Bearer)

UL 94 V-0

Molded Body Material

TPE

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

Steel, Philips combi slot

Protection Circuitry

No Circuitry

Fastening Torque (Attachment)

(50-60) Ncm

Cable Number

205

Conductor Size

0.75 mm²

Number of Wires

3

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Conductor material

Cu

Cable Jacket Material

PVC

Cable Jacket Color

black

Cable Diameter D

ø 5.5 ± 0.2 mm

Wire Insulation Material

PVC

Insulated Wire Diameter

ø 1.80 ± 0.10 mm

Ambient Temperature (Fixed Installation)

- 40 °C - + 70 °C

Ambient Temperature (Flex Installation)

+ 5 °C - + 70 °C

Flammability Class (Cable Jacket)

DIN VDE 0472-804 Prüfart B

Cable Characteristics

frei von polybromierten Diphenylether, nicht halogenfrei

RoHS Compliant

yes

Halogenfree

no

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect or disconnect under load.


Part Numbers

Item # Item Description Cable Length
12253 VBD 1D-3-1-205/2 M 2 m
12254 VBD 1D-3-1-205/5 M 5 m
2237 VBD 1D-3-1-205/10 M 10 m