Product Number: 1318SB

Upjacketed Category 5e, #24-4pr, LSZH Jacket, CMG-LS, Shipboard ABS Type Approved

24 AWG solid bare copper conductors, polyolefin insulation, rip cord, see color code chart (below), LSZH jacket. Descending footage marked every two feet.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Premise Horizontal Cable, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU, Digital Video, RS-422

Conductor

AWG Stranding Material No. of Pairs
24 Solid BC - Bare Copper 4

Conductor Count

8

Total Number of Pairs

4

Insulation

Material
PO - Polyolefin

Bonded-Pair

N/A

Color Chart

Number Color
1 White/Blue Stripe & Blue
2 White/Orange Stripe & Orange
3 White/Green Stripe & Green
4 White/Brown Stripe & Brown

Inner Jacket

Material Nominal Diameter Ripcord
PE - Polyethylene 0.255 in Yes

Outer Shield

Material
No Shield

Outer Jacket

Material Nominal Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.308 in No

Conductor DCR

Max. Conductor DCR Max. DCR Unbalance
93.8 Ohm/km 3 %

Capacitance

Max. Capacitance Unbalance Nom.Mutual Capacitance
330 15 pF/ft

Delay

Frequency [MHz] Max. Delay Max. Delay Skew Nominal Velocity of Propagation (VP) [%]
100 MHz 538 ns/100m 45 ns/100m 70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. SRL (Structural Return Loss) Max./Min. Input Impedance (unFitted) Max./Min. Fitted Impedance
1 MHz 2 dB/100m 65.3 dB 62.3 dB 63 dB 60.3 dB 63.8 dB 60.8 dB 20 dB 23 dB 100 ± 15 100 ± 15
4 MHz 4.1 dB/100m 56.3 dB 53.3 dB 51 dB 49.2 dB 51.7 dB 48.7 dB 23 dB 23 dB 100 ± 15 100 ± 15
8 MHz 5.8 dB/100m 51.8 dB 48.8 dB 46 dB 43 dB 45.7 dB 42.7 dB 24.5 dB 24.5 dB 100 ± 15 100 ± 15
10 MHz 6.5 dB/100m 50.3 dB 47.3 dB 43 dB 40.8 dB 43.8 dB 40.8 dB 25 dB 25 dB 100 ± 15 100 ± 15
16 MHz 8.2 dB/100m 47.3 dB 44.3 dB 39 dB 36 dB 39.7 dB 36.7 dB 25 dB 25 dB 100 ± 15 100 ± 15
20 MHz 9.3 dB/100m 45.8 dB 42.8 dB 36.5 dB 33.5 dB 37.7 dB 34.7 dB 25 dB 25 dB 100 ± 15 100 ± 15
25 MHz 10.4 dB/100m 44.3 dB 41.3 dB 33.9 dB 30.9 dB 35.8 dB 32.8 dB 24.3 dB 24.3 dB 100 ± 15 100 ± 15
31.25 MHz 11.7 dB/100m 42.9 dB 39.9 dB 31 dB 28.2 dB 33.9 dB 30.9 dB 23.6 dB 23.6 dB 100 ± 15 100 ± 15
62.5 MHz 17 dB/100m 38.4 dB 35.4 dB 22 dB 19 dB 27.8 dB 24.9 dB 21.5 dB 21.5 dB 100 ± 15 100 ± 15
100 MHz 22 dB/100m 35.3 dB 32.3 dB 14 dB 10.3 dB 23.8 dB 20.8 dB 20.1 dB 20.1 dB 100 ± 15 100 ± 15
155 MHz 28.1 dB/100m 32.5 dB 29.5 dB 4.4 dB 1.4 dB 19.9 dB 16.9 dB 15.8 dB 100 ± 25 100 ± 15
200 MHz 32 dB/100m 30.8 dB 27.8 dB 4 dB 1 dB 17.7 dB 14.7 dB 15 dB 100 ± 25 100 ± 15

Voltage

UL Voltage Rating
300 V RMS

UL Temp Rating

60°C

Storage Temperature Range

-30°C To +60°C

Operating Temperature Range

-30°C To +60°C

Bulk Cable Weight

44 lbs/1000ft

Max. Pull Tension

35 lbs

Min. Bend Radius/Minor Axis

3 in

NEC/(UL) Compliance

CMG-LS

CEC/C(UL) Compliance

CMG-ST1

CPR Euroclass

Eca

IEEE Compliance

Std. 45 clause 23

Environmental Space

Indoor/Outdoor - Euroclass Eca

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

UL Flammability

UL1685 FT4 Loading, Limited Smoke

IEC Flammability

IEC 60332-1-2, IEC 60332-3-22

IEEE Flammability

1202

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. RJ-45 Compatible. Jacket marked with descending footage at 2 ft. intervals.

Update and Revision

Revision Number: 0.499 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.499 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
1318SB 0101000 Black Reel 1,000 ft 612825111818