Product Number: 1510ELW
AUDIO ANALOG 4 PAIR 24AWG, BELDFOIL, LSZH-C
ANALOG AUDIO 4 PAIR 24AWG/0.22mm², BELDFOIL, LSZH-C
-
Availability:
-
Global inventory:

Specifications
Product Overview
Suitable Applications |
4-pair 24AWG halogen-free multi-core cable; For analogue audio |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Construction n x D |
---|---|---|---|
24 | 7x32 | TC - Tinned Copper | 7x0.20 mm |
Conductor Count |
8 |
---|---|
Total Number of Pairs |
4 |
Insulation
Type | Material | Nominal Diameter | Diameter +/- Tolerance |
---|---|---|---|
Insulation | PE - Polyethylene | 1.02 mm | 0.05 mm |
Color Chart
Number | Color |
---|---|
Pair 1 t/m 4 | Red & Black |
Inner Shield
Type | Material | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D | Drainwire Position |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | Stranded tinned copper | 24 | 7x0.20 mm | Under shielding foil |
Table Notes |
Aluminum inside |
---|
Inner Jacket
Material | Nominal Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 2.86 mm |
Table Notes |
Jacket single element, elements are numbered 1 - 4 |
---|
Outer Shield
Type | Material | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | TC - Tinned Copper | 7xAWG26 | 7x0.40 mm |
Outer Jacket
Material | Nominal Diameter | Diameter +/- Tolerance | Nominal Wall Thickness |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 8.90 mm | 0.40 mm | 1.00 mm |
Construction and Dimensions
Cabling
Description |
---|
1 center filler + 4 pairs |
Min Elongation at Breakof Jacket |
125 % |
---|---|
Min Tensile Strength of Jacket |
9 MPa |
Electrical Characteristics
Conductor DCR
Max. Conductor DCR | Nominal Inner Shield DCR |
---|---|
88.5 Ohm/km | 52 Ohm/km |
Capacitance
Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Shield |
---|---|
92 pF/m | 180 pF/m |
Inductance
Nominal Inductance |
---|
0.75 µH/m |
Temperature Range
Other Temp Range |
-30 to +70 °C |
---|
Mechanical Characteristics
Max. Pull Tension |
246 N |
---|---|
Min. Bend Radius During Installation |
89 mm |
Min. Bend Radius During Operation |
133.5 mm |
Standards
CPR Euroclass |
Cca-s1,d1,a1 |
---|---|
CENELEC Compliance |
EN 50290-2-20 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Euroclass Cca |
---|---|
EU Directive 2011/65/EU (RoHS 2) |
Yes |
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-1-2, IEC 60332-3-24 |
---|---|
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
IEC 61034-2 - Smoke Density Min. Transmittance |
60% |
History
Update and Revision |
Revision Number: 0.21 Revision Date: 11-09-2022 |
---|
Information
Update and Revision |
Revision Number: 0.21 Revision Date: 11-09-2022 |
---|