Product Number: 5343UE
Security & Sound, #18-4pr, BC, CMR
Security & Sound Cable, Riser-CMR, 4-18 AWG stranded bare copper pairs with polyolefin insulation, PVC jacket with ripcord
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 4 | 18 | 7x26 | BC - Bare Copper |
Insulation
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
PP - Polypropylene | 0.0085 in (0.22 mm) | 0.062 in (1.6 mm) | Black & Red, Black & White, Black & Green, Black & Blue |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.018 in (0.46 mm) | 0.292 in | Yes |
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|
6.93 Ohm/1000ft | 29 pF/ft (95 pF/m) | 3.5 Amps per Conductor at 20ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -20°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.92 in (74.2 mm) | 2.92 in |
Max. Pull Tension |
179.2 lbs (81.28 kg) |
---|---|
Bulk Cable Weight |
55 lbs/1000ft |
Standards and Compliance
Flammability / Reaction to Fire |
UL 1666 riser, FT4, IEC 60332-1-2 |
---|---|
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMR |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Plenum Number |
6343UE |
History
Update and Revision |
Revision Number: 0.301 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.301 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
5343UE 0081000 | Gray | 612825161295 |