Product Number: 5501G1

Security & Sound, #22-1pr, #22-1c TC, Shielded Pair, CM, Water-Blocked

PTZ Cable, Rated-CM, 1-22 AWG tinned copper pair with PVC insulation and a Beldfoil® shield, 1-22 AWG tinned copper conductor with PVC insulation, overall water resistant tape and PVC jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy & Wet Location, Below-Grade Duct

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 22 AWG 7x30 TC - Tinned Copper
Conductor(s) 1 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.01 in (0.25 mm) 0.051 in (1.3 mm) Black and Red
Conductor(s) PVC - Polyvinyl Chloride 0.01 in (0.25 mm) 0.051 in (1.3 mm) White

Inner Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
No Shield

Table Notes

Waterblocking tape

Waterblocking

Waterblock Tape

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter Ripcord
Waterblocking Tape PVC - Polyvinyl Chloride 0.025 in (0.64 mm) 0.222 in Yes

Overall Cable Diameter (Nominal)

0.222 in

Electricals

Element Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Pair(s) 16.4 Ohm/1000ft 14.5 Ohm/1000ft (47.6 Ohm/km) 44.5 pF/ft (146 pF/m) 80.1 pF/ft (263 pF/m) 5 Amps per Conductor at 25ºC
Conductor(s) 17.9 Ohm/1000ft (58.7 Ohm/km) 5 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
105°C -40°C To +105°C

Bend Radius

Stationary Min. Installation Min.
2.22 in (56.4 mm) 2.22 in

Max. Pull Tension

32.8 lbs (14.9 kg)

Bulk Cable Weight

21 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL1685 UL Loading, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CM

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.314 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.314 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC
5501G1 0101000 Black 612825163237
5501G1 0081000 Gray 612825163220