Product Number: 5504G1
Security & Sound, #22-1pr, #22-4c TC, Shielded Pair, CM, Water-Blocked
Security & Sound Cable, Rated-CM, 1-22 AWG stranded tinned copper pair with PVC insulation and Beldfoil® shield, 4-22 AWG stranded tinned copper pair with PVC insulation, overall waterblocking tape and PVC jacket with ripcord
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy & Wet Location, Below-Grade Duct |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 4 | 22 | 7x30 | TC - Tinned Copper |
Pair(s) | 1 | 22 | 7x30 | TC - Tinned Copper |
Insulation
Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.011 in (0.28 mm) | 0.051 in (1.3 mm) | White, Green, Brown, Blue |
PVC - Polyvinyl Chloride | 0.011 in (0.28 mm) | 0.051 in (1.3 mm) | Black & Red |
Inner Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Waterblocking |
Waterblock Tape |
---|
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.025 in (0.64 mm) | 0.259 in | Yes |
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|
Conductor(s) | 17.85 Ohm/1000ft | 44.5 pF/ft (146 pF/m) | 80.1 pF/ft (263 pF/m) | 2.2 Amps per Conductor at 25ºC |
Pair(s) | 18.2 Ohm/1000ft (59.7 Ohm/km) |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
150°C | -20°C To +105°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.59 in (65.8 mm) | 2.59 in |
Max. Pull Tension |
60.1 lbs (27.3 kg) |
---|---|
Bulk Cable Weight |
33 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor |
---|---|
Flammability / Reaction to Fire |
UL1685 UL Loading, FT4, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CM |
CEC / C(UL) Compliance |
CM |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.326 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.326 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC | Footnote |
---|---|---|---|
5504G1 0101000 | Black | 612825163787 | C |
5504G1 0081000 | Gray | 612825163770 |