Product Number: 6541FE

Security & Sound, #22-2pr BC, Shielded, CMP

Security & Sound Cable, Plenum-CMP, 2-22 AWG stranded bare copper pairs with Flamarrest® insulation, Beldfoil® shield and Flamarrest® jacket with ripcord

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Noisy Environment

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 22 AWG 7x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.009 in (0.23 mm) 0.047 in (1.2 mm) Black & Red, Black & White

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.015 in (0.38 mm) 0.203 in (5.16 mm) Yes

Overall Cable Diameter (Nominal)

0.203 in (5.16 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Pair(s) 16.3 Ohm/1000ft 33 pF/ft (110 pF/m) 59.4 pF/ft (195 pF/m) 2.2 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating
75°C 0°C to +75°C

Bend Radius

Stationary Min. Installation Min.
2.0 in (51 mm) 2.0 in (51 mm)

Max. Pull Tension

42 lbs (19 kg)

Bulk Cable Weight

20 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

5541FE

Update and Revision

Revision Number: 0.521 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.521 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC Footnote
6541FE 8771000 Natural 612825178248 C
6541FE 877U1000 Natural 612825178224
6541FE 877U500 Natural 612825178231