Product Number: 70060LW

12 PAIR AES/EBU, 24AWG, ISTP, LSZH-C

DIGITAL AUDIO12 PAIR AES/EBU, 24AWG/0.22mm², ISTP, LSZH-C

  • Availability:
    Global
  • Status:
    Active
70060LW

Specifications

Suitable Applications

Digital multi-modulation cable; Used in professional studios; For the transmission of analogue and digital audio signals; Designed to meet the requirements of the AES/EBU specification

Conductor

AWG Stranding Material Cross Section Construction n x D No. of Pairs
24 7x32 BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) 0.22 mm² 7x0.20 mm 12

Conductor Count

24

Total Number of Pairs

12

Insulation

Type Material Nominal Diameter Diameter +/- Tolerance
Insulation PE - Polyethylene (Foam) 1.45 mm 0.03 mm

Color Chart

Number Color
Pair 1 t/m 12 White & Blue

Inner Shield

Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D
Bi-Laminate (Alum+Poly) Beldfoil® 100% Stranded tinned copper 24 7x0.20 mm

Table Notes

Aluminum inside

Inner Jacket

Material Nominal Diameter Diameter +/- Tolerance
LSZH - Low Smoke Zero Halogen (Flame Retardant) 3.50 mm 0.10 mm

Table Notes

Elements are numbered for identification

Outer Shield

Type Material Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) 100% TC - Tinned Copper 24 7x0.20 mm

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 16.90 mm 1.30 mm

Cabling

Description Filler
3 fillers + 12 pairs Cotton (3x)

Conductor DCR

Nominal Conductor DCR
86.0 Ohm/km

Capacitance

Nom. Capacitance Conductor to Conductor
40 pF/m

Impedance

Frequency [MHz] Nominal Characteristic Impedance Nominal Characteristic Tolerance
0.1 - 6 110 Ohm +/- 15 Ohm

Delay

Nominal Velocity of Propagation (VP) [%]
80%

Other Temp Range

-30 to +70 °C

Min. Bend Radius During Installation

169 mm

Min. Bend Radius During Operation

253.5 mm

CPR Euroclass

Cca-s1a,d1,a1

Environmental Space

Indoor - Euroclass Cca

EU Directive 2011/65/EU (RoHS 2)

Yes

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

Update and Revision

Revision Number: 0.44 Revision Date: 04-02-2024

Update and Revision

Revision Number: 0.44 Revision Date: 04-02-2024