Product Number: 9155

Audio & Instrumentation, 1pr 20 AWG Shielded, 2c 18 AWG, TC, CM

1 Pair 20 AWG stranded (7x28), Beldfoil® shield; 2 conductorsr 18 AWG stranded (19x30) TC conductors, polyethylene insulation, 22 AWG stranded TC drain wire, CM PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Computer Communication; Panel Wiring

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 1 20 AWG 7x28 TC - Tinned Copper
Conductor(s) 2 18 AWG 19x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PE - Polyethylene 0.021 in (0.53 mm) 0.078 in (2.0 mm) Black & Red
Conductor(s) PE - Polyethylene 0.021 in (0.53 mm) 0.085 in (2.2 mm) Green, White

Inner Shield

Element Shield Type Material Coverage Drainwire Type
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC
Conductor(s) No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.031 in (0.79 mm) 0.262 in (6.65 mm)

Overall Cable Diameter (Nominal)

0.262 in (6.65 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 10.5 Ohm/1000ft 24 pF/ft (79 pF/m) 46 pF/ft (150 pF/m) 66 Ohm 66% 7 Amps per Conductor at 25°C (20 AWG); 9 Amps per Conductor at 25°C (18 AWG)
Conductor(s) 6.6 Ohm/1000ft (22 Ohm/km) 22 pF/ft (72 pF/m) 66% 9 Amps per conductor @ 25°C

Voltage

UL Voltage Rating
300 V (CM, UL AWM 2094)

Temperature

UL Temperature Operating
60°C -20°C to +60°C

Bend Radius

Stationary Min. Installation Min.
2.6 in (66 mm) 2.6 in (66 mm)

Max. Pull Tension

70 lbs (32 kg)

Bulk Cable Weight

45 lbs/1000ft

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 UL loading , IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2094

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.509 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.509 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
9155 290500 Beige, Light Reel 500 ft 612825224846 C
9155 2901000 Beige, Light Reel 1,000 ft 612825224839 C
9155 290U1000 Beige, Light UnReel 1,000 ft 612825388142
9155 2905000 Beige, Light Reel 5,000 ft 612825224815 C