Product Number: 0980 ESL 199-332

LioN-P, Multiprotocol IO-Link Master, 4DI 8IOL (8x M8), M12 Y-coded Power Supply, Metal, 30 mm

LioN-P, IO-Link Master, Multiprotocol (PROFINET and EtherNet/IP), industrial metal housing, 30 mm, up to IP69K, 4 digital input and 8 IO-Link Master, 8 x M8 B-coded I/O connection, 5-poles, 2 x M12 Y-coded bus and power supply connection, 8-poles

  • Availability:
    Global
  • Status:
    Active

Specifications

Information

Product Family

I/O Systems: Active - Standalone

Product Sub Family

LioN-P

Item Description

0980 ESL 199-332

Device Type

IO-Link Master

Protocol

Multiprotocol, PROFINET, EtherNet/IP

I/O Function

4DI 8IOL

Bus Connection

M12 Hybrid, 8-poles, Y-coded

Power Connection (System Supply)

M12 Hybrid, 8-poles, Y-coded

I/O Connection

M8, 5-poles, B-coded

I/O Type

Digital Input/ Digital Output/IO-Link

Housing Material

Metal, Zinc Die-cast

Housing Plating

Nickel, matt

Housing Color

Grey Metallic

Protection Degree / IP Rating**

IP65, IP67, IP69K

Potted

Yes

Dimensions (W x H x D)

30 mm x 43 mm x 183 mm

Weight

415 g

Ambient Temperature (Operation)*

-20 °C to 70 °C

Ambient Temperature (Storage/Transport)

-25 °C to 85 °C

Permissible Humidity (Operation)

5 % ... 95 % (For UL applications max. 80 %)

Permissible Humidity (Storage/Transport)

5 % ... 95 % (For UL applications max. 80 %)

Air Pressure (Operation)

80 kPa … 106 kPa (up to 2000 m above sea level)

Air Pressure (Storage/Transport)

80 kPa … 106 kPa (up to 2000 m above sea level)

Flammabilty Class

UL 94 (IEC 61010)

Protection Class

III, IEC 61140, EN 61140, VDE 0140-1

Pollution Degree

3 acc. to EN 60664-1, VDE 0110-1

Vibration Resistance

15 g / 5 -500 Hz

Shock Resistance

50 g / 11ms

Mean Time To Failure (MTTF)

633 years. acc. to Telcordia SR-332 (2011) 20°C

Contact Base Material

M12 Hybrid, Y-coded, CuSn, Gold-plated

Contact Bearer Material

PA

O-Ring Material

FKM

Mounting

2 hole screw mounting. Use standard M4 x 25 / 30 screws with toothed lock washer (as per DIN 125) and self-locking nuts.

Fastening Torque (Fixing Screw)

M4: 1 Nm

Fastening Torque (Ground Connection (FE))

M4: 1 Nm

Fastening Torque (Bus Connection)

M12: 0.5 Nm

Fastening Torque (Power Connection)

M12: 0.5 Nm

Fastening Torque (I/O Connection)

M8: 0.3 Nm

Included in Delivery

Attachable Labels: 15x, Sealing Caps: 5x M12

Protocol

PROFINET

Connection

M12 Hybrid, 8-poles, Y-coded

Number of Connections

2

Specification

V2.3X

Conformance Class

C

Performance Class

RT (switch supports IRT)

Netload Class

II

Transmission Rate

Fast Ethernet (10/100 Mbit/s), Full Duplex

Transmission Method

100 BASE-TX, with auto negotiation and auto crossing

Cycle Time / Update Rate

min. 1 ms

Addressing

DCP

Fast Startup (FSU)

Supported, ≤ 2000 ms

Media Redundancy Protocol (MRP)

Supported, MRP client

Shared Device

Supported

Topology Detection

LLDP, SNMP V1

Easy Device Replacement

Supported, based on LLDP

Supported Network Protocols (Other)

ARP, HTTP, Ping, SNMP V1, TCP/IP

Protocol (EtherNet/IP)

EtherNet/IP

Connection

M12 Hybrid, 8-poles, Y-coded

Number of Connections

2

Specification

CIP V3.1x, EIP Adaption of CIP V1.1x

Transmission Rate

Fast Ethernet (10/100 Mbit/s), Full Duplex

Transmission Method

100 BASE-TX, with auto negotiation and auto crossing

Cycle Time / Requested Packet Interval (RPI)

min. 1 ms

Addressing

BootP, DHCP, Rotary Address Switches

Address Switches Range

0 to 255 dec

Connection Types

Exclusive Owner, Input Only, Listen Only

CIP Msg Connection Limit

6

CIP I/O Connection Limit

3

Device Level Ring (DLR)

Supported, beacon based

Quick Connect (QC)

Not supported

Supported Network Protocols (Other)

ACD, ARP, BootP, DHCP, HTTP, IGMP, Ping, TCP/IP

Connection Module Supply Voltage

M12 Hybrid, 8-poles, Y-coded

Number of Connections

2

Current Carrying Capacity of Connector

max. 6 A

Module Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Module Supply Voltage (Range)

18 V DC to 30 V DC

Current Consumption (typ.)

180 mA (at 24 V DC)

Reverse Polarity Protection

Yes

Status Indicator (System Supply)

LED green

Diagnostic Indicator

LED red

Connection Sensor Supply Voltage

M12 Power, 5-poles, L-coded

Current Carrying Capacity of Connector

max. 6 A

Sensor Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Sensor Supply Voltage (Range)

18 V DC to 30 V DC

Reverse Polarity Protection

Yes

Status Indicator (Sensor Supply)

LED green

Diagnostic Indicator

LED red

Connection Actuator Supply Voltage

via Module Supply Connection

Current Carrying Capacity of Connector

max. 6 A

Actuator Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Actuator Supply Voltage (Range)

18 V DC to 30 V DC

Reverse Polarity Protection

Yes

Status Indicator (Actuator Supply)

LED green

Diagnostic Indicator

LED red

Number of IO-Link Master Channels

max. 8, configurable

Connection

M8, 5-poles, B-coded

IO-Link Class A Ports

4x, X1 to X4

IO-Link Class B Ports

4x, X5 to X8

IO-Link Specification

V1.1.2

Parameter Storage

Supported

Supported COM Modes

4.8 kBaud (COM 1), 38.4 kBaud (COM 2), 230.4 kBaud (COM 3)

Cycle Time / Update Rate

min. 8 ms for all channels at 32 Byte IN / OUT

Nominal Current 1L+ (Pin 1)

max. 500 mA (via US)

Nominal Voltage

24 V DC via US (system power supply)

Nominal Current 2L+/Uaux (Pin 2, B Ports)

max. 4 A per module (via Uaux)

Nominal Current C/Q (Pin 4)

max. 500 mA (via US)

Perm. Conductor Length to Device

≤ 20 m

Status Indicator (IOL)

LED green per channel

Diagnostic Indicator

LED red per port

Number of Digital Input Channels

max. 12, configurable

Connection

M8, 5-poles, B-coded

Number of Ports

8x, X1 to X8

Channel Type

Type 1 acc. to IEC 61131-2

Input Wiring

2-, 3-wire

Nominal Voltage

24 V DC via US (module power supply)

Nominal Current

typ. 3 mA

Sensor Current Supply

max. 500 mA per port via 1L+

Sensor Type

PNP

Input Voltage Range "0" signal

-0,3V DC ... 5 V DC

Input Voltage Range "1" signal

15 V DC ... 30 V DC

Protective Circuit

Electronicaly: Overload protection, short-circuit protection

Status Indicator (Inputs)

LED white or yellow per channel

Diagnostic Indicator

LED red per port

Number of Digital Output Channels

max. 8, configurable

Connection

M8, 5-poles, B-coded

Number of Ports

8x, X1 to X8

Channel Type

p-switching

Output Wiring

2-wire

Nominal Voltage

24 V DC via US (system power supply)

Output Current per Channel

max. 0.5 A (Pin 4)

Output Current per Module

max. 6 A

Galvanically Isolated

No

Protective Circuit

Electronicaly: Overload protection, short-circuit protection

Overload Behavior

Auto off and on switching / Manual restart

Status Indicator (Outputs)

LED white or yellow per channel

Diagnostic Idicator

LED red per port

US (System Supply Voltage) / FE

500 V DC

Uaux / FE

500 V DC

Bus connection / FE

2000 V DC

EMC Directive

2014/30/EU

EN 61000-4-2 Electrostatic Discharge (ESD)

Criterion B; 4 kV contact discharge, 8 kV air discharge

EN 61000-4-3 Electromagnetic Field

Criterion A; Field intensity: 10 V/m

EN 61000-4-4 Fast Transients (Burst)

Criterion B, 2 kV

EN 61000-4-5 Surge Voltage

Criterion B; DC supply lines: ±0.5 kV/±0.5 kV (symmetrical/asymmetrical); For I/O ports with cables ≤ 30m

EN 61000-4-6 Conducted immunity

Criterion A; Test voltage 10 V

EN 55022 Radio Interference Properties

Class A

CE

Yes

RoHS Compliant

Yes

China RoHS-Compliant

Yes

UL

cULus Listed, UL 61010-1

UL-File

E230848

CSA

Yes, via UL

IO-Link

Yes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.94 Revision Date: 03-04-2023

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.94 Revision Date: 03-04-2023


Part Numbers

Item # Item Description
934964002 0980 ESL 199-332

Resources

Resources