Product Number: 0911 ANC 410

AS-Interface angle connectors; 2 assembled connectors

AS-Interface angle connectors; 2 assembled connectors

  • Availability:
    Global
  • Status:
    Active
0911 ANC 410

Specifications

Product Family

ASi

Product Sub Family

ASi

Item Description

0911 ANC 410

Control Cable Interface

Open End

Actuator Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Actuator Supply Voltage (Range)

10 V DC to 30 V DC

Input Wiring

2-, 3-, 4-wire

CE

Yes

RoHS Compliant

Yes

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.42 Revision Date: 03-04-2023

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.42 Revision Date: 03-04-2023


Part Numbers

Item # Item Description
15944 0911 ANC 410/0,6 M
15946 0911 ANC 410/2 M
15945 0911 ANC 410/5 M
15932 0911 ANC 410/10 M
934637408 0911 ANC 410/15 M