Product Number: ASB 8/LED 5-4-331

ASB with FIXCON connector; 8 ports; LED; STL331

ASB with FIXCON connector; 8 ports; LED; STL331

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Sub Family

Classic

I/O Connection

M12, 5/4-poles, A-coded

Number of Ports

8

I/O Wiring Configuration

single I/O per port

Control Cable Interface

Open End

Housing Material

Plastic, TPU

Housing Color

Orange

Protection Degree / IP Rating**

IP67

Potted

Yes

Dimensions (W x H x D)

54 mm x 30,3 mm x 127 mm

Ambient Temperature (Operation)*

-15 °C to 80 °C

Pollution Degree

3 acc. to EN 60664-1, VDE 0110-1

Contact Base Material

CuZn

Contact Bearer Material

PA

O-Ring Material

FKM

Fastening Torque (I/O Connection)

M12: 0,5 Nm

Accessories to Order Separately

flat gasket: 733-973-002, GSE 2000-2 NBR for Temp.- bereich: -30°C to +90°C 733-846-003, GSE 2000-3 EPDM for Temp.- bereich: -40°C to +125°C

Status Indicator (System Supply)

LED green

Actuator Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Actuator Supply Voltage (Range)

10 V DC to 30 V DC

Input Wiring

2-, 3-, 4-wire

Sensor Type

PNP

Output Wiring

2-, 3-wire

Galvanically Isolated

No

Current per Connector

max. 1,5 A

Current per Module

max. 1,5 A

Status Indicator (Port)

LED yellow per channel

CE

Yes

RoHS Compliant

Yes

China RoHS-Compliant

Yes

UL

cULus Listed, UL 508

UL-File

E104696

CSA

Yes, via UL

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.68 Revision Date: 03-04-2023

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.68 Revision Date: 03-04-2023


Part Numbers

Item # Item Description Cable Length
60602 ASB 8/LED 5-4-331/10 M
60603 ASB 8/LED 5-4-331/5 M
61037 ASB 8/LED 5-4-331/15 M
61039 ASB 8/LED 5-4-331/2 M
61040 ASB 8/LED 5-4-331/20 M
61041 ASB 8/LED 5-4-331/25 M
72936 ASB 8/LED 5-4-331/30 M
934636873 ASB 8/LED 5-4-331/0,5 M
16082 ASB 8/LED 5-4-331/3 M
108187 ASB 8/LED 5-4-331/5 M G2
18223 ASB 8/LED 5-4-331/6 SE150
2982 ASB 8/LED 5-4-331/35 M 35 m