Product Number: ASB-R 4 5-4-328
LioN-R passive, 4 ports
LioN-R passive, 4 ports
-
Availability:
-
Global inventory:

Specifications
Belden.GenericSpecificationTitle
Product Sub Family |
Lion-R passive |
---|---|
I/O Connection |
M12, 5-poles, A-coded |
Number of Ports |
4 |
I/O Wiring Configuration |
single I/O per port |
Control Cable Interface |
Open End |
General Data
Housing Material |
Metal, Zinc Die-cast |
---|---|
Housing Plating |
Nickel, matt |
Housing Color |
Grey Metallic |
Protection Degree / IP Rating** |
IP65, IP67 |
Potted |
Yes |
Dimensions (W x H x D) |
60 mm x 21 mm x 130 mm |
Ambient Temperature (Operation)* |
-40 °C to 80°C (UL: 60°C; dragchain: 60 °C) |
Pollution Degree |
3 acc. to EN 60664-1, VDE 0110-1 |
Contact Base Material |
CuZn |
Contact Bearer Material |
PA / TPU |
O-Ring Material |
FKM |
Mounting |
2 hole screw mounting. Use standard M6 x 25 / 30 screws with toothed lock washer (as per DIN 125) and self-locking nuts. |
Fastening Torque (Fixing Screw) |
M6: 1 Nm |
Fastening Torque (Ground Connection (FE)) |
M4: 1 Nm |
Fastening Torque (I/O Connection) |
M12: 0.5 Nm |
Power Supply
Status Indicator (System Supply) |
LED green |
---|---|
Actuator Supply Voltage (Nominal) |
24 V DC (SELV/PELV) |
Actuator Supply Voltage (Range) |
10 V DC to 30 V DC |
Digital Input Channels
Input Wiring |
2-, 3-, 4-wire |
---|---|
Sensor Type |
PNP |
Digital Output Channels
Output Wiring |
2-, 3-wire |
---|---|
Galvanically Isolated |
Yes |
Port Channels
Current per Connector |
max. 1,5 A |
---|---|
Current per Module |
max. 1,5 A |
Status Indicator (Port) |
Status Indicator (Port) |
Safety & Environmental Compliance
CE |
Yes |
---|---|
RoHS Compliant |
Yes |
China RoHS-Compliant |
Yes |
Approvals
UL |
cULus Listed, UL 508 |
---|---|
UL-File |
E230848 |
CSA |
Yes, via UL |
Notes
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
---|---|
System Power Supply Connection Note |
*do not connect / disconnect under voltage! |
Update and Revision |
Revision Number: 0.50 Revision Date: 03-04-2023 |
Belden.GenericSpecificationTitle
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
---|---|
System Power Supply Connection Note |
*do not connect / disconnect under voltage! |
Update and Revision |
Revision Number: 0.50 Revision Date: 03-04-2023 |
Part Numbers
Item # | Item Description |
---|---|
934758001 | ASB-R 4 5-4-328/5 M |
934758002 | ASB-R 4 5-4-328/10 M |
934904001 | ASB-R 4 5-4-328/0,1 M |