Product Number: ASBM 10/LED 3-346

LioN-S passive, 10 ports, LED

LioN-S passive, 10 ports, LED

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Sub Family

LioN-S passive

I/O Connection

M8, 3-poles, A-coded

Number of Ports

10

I/O Wiring Configuration

single I/O per port

Control Cable Interface

Open End

Housing Material

PBT + ASA

Housing Color

Black

Protection Degree / IP Rating**

IP67

Potted

No

Dimensions (W x H x D)

30 mm x 25,5 mm x 170 mm

Ambient Temperature (Operation)*

-25 °C to 70 °C

Pollution Degree

3 acc. to EN 60664-1, VDE 0110-1

Contact Base Material

CuSn

Contact Bearer Material

PA

O-Ring Material

FKM

Fastening Torque (Fixing Screw)

M4: 1 Nm

Fastening Torque (I/O Connection)

M8: 0.3 Nm

Status Indicator (System Supply)

LED green

Actuator Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Actuator Supply Voltage (Range)

10 V DC to 30 V DC

Input Wiring

2-, 3-, 4-wire

Sensor Type

PNP

Output Wiring

2-, 3-wire

Galvanically Isolated

No

Current per Connector

max. 1,5 A

Current per Module

max. 1,5 A

Status Indicator (Port)

Status Indicator (Port)

CE

Yes

RoHS Compliant

Yes

China RoHS-Compliant

Yes

UL

cULus Listed, UL 508

UL-File

E230848

CSA

Yes, via UL

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.54 Revision Date: 03-04-2023

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.54 Revision Date: 03-04-2023


Part Numbers

Item # Item Description
65358 ASBM 10/LED 3-346/5 M
65359 ASBM 10/LED 3-346/10 M
65360 ASBM 10/LED 3-346/15 M
934637921 ASBM 10/LED 3-346/2 M
934637930 ASBM 10/LED 3-346/30 M