Product Number: ASBSM 6/LED3 ESD

LioN-S passive, 6 ports, LED, M12 connector, ESD-capable material

LioN-S passive, 6 ports, LED, M12 connector, ESD-capable material

  • Availability:
    Global
  • Status:
    Active
ASBSM 6/LED3 ESD

Specifications

Product Sub Family

LioN-S passive

Item Description

ASBSM 6/LED3 ESD

I/O Connection

M8, 3-poles, A-coded

Number of Ports

6

I/O Wiring Configuration

single I/O per port

Control Cable Interface

M12, 12-poles, A-coded

Housing Material

PBT + ASA

Housing Color

Black

Protection Degree / IP Rating**

IP67

Potted

No

Dimensions (W x H x D)

30 mm x 28,8 mm x 115 mm

Ambient Temperature (Operation)*

-25 °C to 70 °C

Pollution Degree

3 acc. to EN 60664-1, VDE 0110-1

Contact Base Material

M8, CuSn | M12, CuZn

Contact Bearer Material

PA

O-Ring Material

FKM

Fastening Torque (I/O Connection)

M8: 0.3 Nm

Status Indicator (System Supply)

LED green

Actuator Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Actuator Supply Voltage (Range)

10 V DC to 30 V DC

Input Wiring

2-, 3-, 4-wire

Sensor Type

PNP

Output Wiring

2-, 3-wire

Galvanically Isolated

No

Current per Connector

max. 1,5 A

Current per Module

max. 1,5 A

Status Indicator (Port)

LED yellow per channel

CE

Yes

RoHS Compliant

Yes

China RoHS-Compliant

Yes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.27 Revision Date: 03-04-2023

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.27 Revision Date: 03-04-2023


Part Numbers

Item # Item Description
934637891 ASBSM 6/LED3 ESD