Product Number: ASBSVD 8/LED W 5

ASB with FIXCON connector, 8 ports, LED, integrated fuses, M23 connector, double I/O per port

ASB with FIXCON connector, 8 ports, LED, integrated fuses, M23 connector, double I/O per port

  • Availability:
    Global
  • Status:
    Active
ASBSVD 8/LED W 5

Specifications

Product Sub Family

Classic

Item Description

ASBSVD 8/LED W 5

I/O Connection

M12, 5-poles, A-coded

Number of Ports

8

I/O Wiring Configuration

double I/O per port

Control Cable Interface

M23, 19-poles

Housing Material

PBT + ASA

Housing Color

Black

Protection Degree / IP Rating**

IP67

Potted

No

Dimensions (W x H x D)

60 mm x 36 mm x 169 mm

Ambient Temperature (Operation)*

0 °C to 60 °C

Pollution Degree

3 acc. to EN 60664-1, VDE 0110-1

Contact Base Material

M12, CuSn | M23, CuZn

Contact Bearer Material

PA

O-Ring Material

FKM

Fastening Torque (I/O Connection)

M12: 0.5 Nm

Status Indicator (System Supply)

LED green

Actuator Supply Voltage (Nominal)

24 V DC (SELV/PELV)

Actuator Supply Voltage (Range)

10 V DC to 30 V DC

Input Wiring

2-, 3-, 4-wire

Sensor Type

PNP

Output Wiring

2-, 3-wire

Galvanically Isolated

No

Current per Connector

max. 1,5 A

Current per Module

max. 1,5 A

Status Indicator (Port)

LED yellow per channel

CE

Yes

RoHS Compliant

Yes

China RoHS-Compliant

Yes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.27 Revision Date: 03-04-2023

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

System Power Supply Connection Note

*do not connect / disconnect under voltage!

Update and Revision

Revision Number: 0.27 Revision Date: 03-04-2023


Part Numbers

Item # Item Description
75653 ASBSVD 8/LED W 5