Product Number: ACA22-M12-C (EEC)

Cordless Auto-configuration adapter 512 MB, M12 (USB 2.0), EEC

Cordless Auto-configuration adapter 512 MB, with M12 (USB 2.0) connection and extended temperature range, saves two different versions of configuration data and operating software from the connected switch. It enables managed switches to be easily commissioned and quickly replaced.

  • Availability:
    Global
  • Status:
    Active

Specifications

Name

ACA22-M12-C (EEC)

USB interface on the switch

M12 connection

Operating Voltage

via the USB interface on the switch

Diagnostics

writing to ACA, reading from ACA, writing/reading not OK (display using LEDs on the switch)

Configuration

via USB interface of the switch and via SNMP/Web

MTBF

359 years (MIL-HDBK-217F)

Operating temperature

-40-+70 °C

Storage/transport temperature

-40-+85 °C

Relative humidity (non-condensing)

10-95 %

Dimensions (WxHxD)

23 mm × 23 mm × 65 mm

Weight

80 g

Mounting

plug-in module

Protection class

IP67

IEC 60068-2-6 vibration

1 g, 10 Hz - 150 Hz, 30 cycles

IEC 60068-2-27 shock

15 g, 11 ms duration, 18 shocks

EN 61000-4-2 electrostatic discharge (ESD)

8 kV contact discharge, 15 kV air discharge

EN 61000-4-3 electromagnetic field

20 V/m

EN 55032

EN 55032 Class A

Shipbuilding

DNV

Transportation

EN50121-4

Guarantee

24 months (please refer to the a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf"terms of guarantee /a for detailed information)

Scope of delivery

device, security instructions

Update and Revision

Revision Number: 0.27 Revision Date: 05-07-2025

Update and Revision

Revision Number: 0.27 Revision Date: 05-07-2025

Part Numbers

Item # Type
942306001 ACA22-M12-C (EEC)