Product Number: ACA31
Auto-configuration adapter, SD card with 512 MB, EEC
Auto-configuration adapter, SD card with 512MB, extended temperature range, saves two different versions of configuration data and operating software from the connected switch. It enables managed switched to be easily comissioned and quickly replaced.
-
Availability:
-
Global inventory:
Specifications
Product description
Type |
ACA31 |
---|---|
Description |
Auto-configuration adapter, SD card with 512 MB, extended temperature range, saves two different versions of configuration data and operating software from the connected switch. It enables managed switches to be easily commissioned and quickly replaced. |
Power requirements
Operating Voltage |
via the SD switch interface |
---|
Software
Diagnostics |
writing to ACA, reading from ACA, writing/reading not OK (display using LEDs on the switch) |
---|---|
Configuration |
via SD switch interface |
Ambient conditions
Operating temperature |
-40-+85 °C |
---|---|
Storage/transport temperature |
-40-+85 °C |
Relative humidity (non-condensing) |
10-95 % |
Dimensions (WxHxD) |
32 mm x 24 mm x 2,1 mm |
Weight |
5 g |
Mounting |
plug-in module |
Protection class |
IP20 |
Mechanical stability
IEC 60068-2-6 vibration |
1 g, 10 Hz - 150 Hz, 30 cycles |
---|---|
IEC 60068-2-27 shock |
15 g, 11 ms duration, 18 shocks |
EMC interference immunity
EN 61000-4-2 electrostatic discharge (ESD) |
6 kV contact discharge, 8 kV air discharge |
---|---|
EN 61000-4-3 electromagnetic field |
10 V/m |
EMC emitted immunity
EN 55022 |
EN 55022 |
---|
Reliability
Guarantee |
24 months (please refer to the terms of guarantee for detailed information) |
---|
Scope of delivery and accessories
Scope of delivery |
device, operating manual |
---|
Further Instructions
Product Documentation |
https://www.doc.hirschmann.com |
---|---|
Certificates |
https://www.doc.hirschmann.com/certificates.html |
History
Update and Revision |
Revision Number: 0.104 Revision Date: 03-25-2025 |
---|
Information
Update and Revision |
Revision Number: 0.104 Revision Date: 03-25-2025 |
---|
Part Numbers
Item # | Type |
---|---|
942074001 | ACA31 |
Resources
- Inbetriebnahmehinweis AutoConfiguration Adapter ACA21-USB (EEC) / ACA22-USB (EEC) / ACA21-M12 (EEC) / ACA22-M12 (EEC) / ACA22A / ACA22-USB-C (EEC) / ACA22-M12-C (EEC) / ACA31 (German)
- Inbetriebnahmehinweis AutoConfiguration Adapter ACA21-USB (EEC) / ACA22-USB (EEC) / ACA21-M12 (EEC) / ACA22-M12 (EEC) / ACA22A / ACA22-USB-C (EEC) / ACA22-M12-C (EEC) / ACA31 (English)
Resources
- Inbetriebnahmehinweis AutoConfiguration Adapter ACA21-USB (EEC) / ACA22-USB (EEC) / ACA21-M12 (EEC) / ACA22-M12 (EEC) / ACA22A / ACA22-USB-C (EEC) / ACA22-M12-C (EEC) / ACA31 (German)
- Inbetriebnahmehinweis AutoConfiguration Adapter ACA21-USB (EEC) / ACA22-USB (EEC) / ACA21-M12 (EEC) / ACA22-M12 (EEC) / ACA22A / ACA22-USB-C (EEC) / ACA22-M12-C (EEC) / ACA31 (English)