Product Number: 943766002

19 Inch DIN Rail Adapter

Installation rack for 19” cabinet, 8 units wide and 4 units high

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

19 Inch DIN Rail Adapter

Description

Installation rack for 19 inch cabinet, 8 units wide and 4 units high

Dimensions (WxHxD)

481 mm (usable 435 mm) x 177 mm x 275 mm, DIN Rail variable in height and depth adjustable (increment 10 mm)

Weight

3000 g

Mounting

19" rack or cabinet

Guarantee

24 months (please refer to the <lt/>a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf";<gt/>terms of guarantee <lt/>/a<gt/> for detailed information)

Update and Revision

Revision Number: 0.100 Revision Date: 05-07-2025

Update and Revision

Revision Number: 0.100 Revision Date: 05-07-2025


Part Numbers

Item # Type
943766002 19" DIN Rail Adapter