Product Number: Rail Power Injector, RPI-A1-4PoE

Industrial, fanless Fast/Gigabit PoE Injector, PoE/PoE+ (IEEE 802.3at), 30W (25.5W at load) per port

The RPI-A1-4PoE is a DIN-rail mountable single-phase-input power supply, which provides power for Power over Ethernet (PoE and PoE+) applications. It injects power to 4 individual PoE channels (IEEE 802.3at) via RJ45 Ethernet ports to supply powered devices (PD) of type 1 and type 2.

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Resources

Specifications

Port type and quantity

4 x 10/100/1000 BASE-TX ports

Last Order Date

2025-09-30

Last Delivery Date

2025-12-31

Operating Voltage

110 - 150 VDC and 100 - 240 VAC

Power consumption

160 W

MTBF

137 years (48V/2.7A) (according SN29500, IEC61709)

Operating temperature

-25-+60 °C

Relative humidity (non-condensing)

5-95 %

Dimensions (WxHxD)

77mm x 128 mm x 177 mm

Weight

850 g

Protection class

IP20

Safety of industrial control equipment

EN60950-1, EN 61131-2 , cUL60950-1 (pending)

Transportation

EN50121-4

Guarantee

24 months (please refer to the terms of guarantee for detailed information)

Product Documentation

https://www.doc.hirschmann.com

Certificates

https://www.doc.hirschmann.com/certificates.html

Update and Revision

Revision Number: 0.63 Revision Date: 03-25-2025

Update and Revision

Revision Number: 0.63 Revision Date: 03-25-2025