Product Number: Rail Power Injector, RPI-P1-8PoE
Industrial, fanless Fast/Gigabit PoE Injector, PoE/PoE+ (IEEE 802.3at), 30W (25.5W at load) per port
The RPI-P1-8PoE is a DIN-rail mountable DC-only input PoE injector with built-in PoE+ functionality. It provides 8x RJ45 Ethernet ports for data input and 8xRJ45 Ethernet ports with PoE+ according to standard IEEE802.3at.
-
Availability:
-
Global inventory:
Specifications
Product description
Port type and quantity |
8 x 10/100/1000 BASE-TX ports |
---|
Product Life Cycle
Last Order Date |
2025-09-30 |
---|---|
Last Delivery Date |
2025-12-31 |
Power requirements
Operating Voltage |
48 - 56 VDC |
---|---|
Power consumption |
245 W |
Ambient conditions
MTBF |
152 years (48V/5.4 A) (according SN29500, IEC61709) |
---|---|
Operating temperature |
-25-+60 °C |
Relative humidity (non-condensing) |
5-95 % |
Dimensions (WxHxD) |
39 mm x 128 mm x 117 mm |
Weight |
360 g |
Protection class |
IP20 |
Approvals
Safety of industrial control equipment |
EN60950-1, EN 61131-2 , cUL60950-1 (pending) |
---|---|
Transportation |
EN50121-4 |
Reliability
Guarantee |
24 months (please refer to the terms of guarantee for detailed information) |
---|
Further Instructions
Product Documentation |
https://www.doc.hirschmann.com |
---|---|
Certificates |
https://www.doc.hirschmann.com/certificates.html |
History
Update and Revision |
Revision Number: 0.99 Revision Date: 03-25-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.99 Revision Date: 03-25-2025 |
---|
Part Numbers
Item # | Type |
---|---|
942225001 | RPI-P1-8PoE, PoE Injector |