Product Number: 943662080
24 V DC DIN rail power supply unit
24 V DC DIN rail power supply unit
-
Availability:
-
Global inventory:
Specifications
Product description
Type |
RPS 80 EEC |
---|---|
Description |
24 V DC DIN rail power supply unit |
More Interfaces
Voltage input |
1 x Bi-stable, quick-connect spring clamp terminals, 3-pin |
---|---|
Voltage output |
1 x Bi-stable, quick-connect spring clamp terminals, 4-pin |
Power requirements
Current consumption |
max. 1.8-1.0 A at 100-240 V AC; max. 0.85 - 0.3 A at 110-125 V DC |
---|---|
Input voltage |
100-240 V AC (+/-15%); 50-60Hz or; 110-125 V DC (-20/+25%) |
Operating Voltage |
230 V |
Output current |
3.4-3.0 A continuous; min 5.0-4.5 A for typ. 4 sec |
Redundancy functions |
Power supply units can be connected in parallel |
Activation Current |
|
Power Output
Output voltage |
24 - 28 V DC (typ. 24.1 V) external adjustable |
---|
Software
Diagnostics |
LED (DC OK, Overload) |
---|
Ambient conditions
Operating temperature |
-25-+70 °C |
---|---|
Note |
from 60 °C derating |
Storage/transport temperature |
-40-+85 °C |
Relative humidity (non-condensing) |
5-95 % |
Dimensions (WxHxD) |
32 mm x 124 mm x 102 mm |
Weight |
440 g |
Mounting |
DIN Rail |
Protection class |
IP20 |
Mechanical stability
IEC 60068-2-6 vibration |
Operating: 2 … 500Hz 0,5m²/s³ |
---|---|
IEC 60068-2-27 shock |
10 g, 11 ms duration |
EMC interference immunity
EN 61000-4-2 electrostatic discharge (ESD) |
± 4 kV contact discharge; ± 8 kV air discharge |
---|---|
EN 61000-4-3 electromagnetic field |
10 V/m (80 MHz ... 2700 MHz) |
EN 61000-4-4 fast transients (burst) |
2 kV power line |
EN 61000-4-5 surge voltage |
power lines: 2 kV (line/earth), 1 kV (line/line) |
EN 61000-4-6 Conducted Immunity |
10 V (150 kHz .. 80 MHz) |
EMC emitted immunity
EN 55032 |
EN 55032 Class A |
---|
Approvals
Basis Standard |
CE |
---|---|
Safety of industrial control equipment |
cUL 60950-1, cUL 508 |
Safety of information technology equipment |
cUL 60950-1 |
Shipbuilding |
DNV |
Reliability
Guarantee |
24 months (please refer to the terms of guarantee for detailed information) |
---|
Scope of delivery and accessories
Scope of delivery |
Rail power supply, Description and operating manual |
---|
Further Instructions
Product Documentation |
https://www.doc.hirschmann.com |
---|---|
Certificates |
https://www.doc.hirschmann.com/certificates.html |
History
Update and Revision |
Revision Number: 0.149 Revision Date: 04-08-2025 |
---|
Information
Update and Revision |
Revision Number: 0.149 Revision Date: 04-08-2025 |
---|
Part Numbers
Item # | Type |
---|---|
943662080 | RPS 80 EEC |