Product Number: Adapter Cable, M12-5pin male to USB (BXS)

Adapter cable to connect BXS with a computer via USB-interface for direct configuration of the device.

Adapter cable to connect the BXS with a computer via USB-interface for direct configuration of the device, M12 male connector, 5-pin, A-coded to USB connector 2.0 Type-A

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

Adapter Cable, M12-5pin male to USB (BXS)

Description

Adapter cable to connect BXS with a computer via USB-interface for direct configuration of the device.

Cable Length

1.8 m

Operating temperature

-20-+60 °C

Weight

66 g

Guarantee

24 months (please refer to the <lt/>a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf";<gt/>terms of guarantee <lt/>/a<gt/> for detailed information)

Update and Revision

Revision Number: 0.33 Revision Date: 05-07-2025

Update and Revision

Revision Number: 0.33 Revision Date: 05-07-2025


Part Numbers

Item # Type Cable Length
942309001 BXS, Adapter Cable, M12-5pin male to USB 1.8 m