Product Number: Adapter Cable, RJ11/RJ45

This adapter cable in conjunction with a Belden terminal cable with RJ45 connector allows a local connection from an external management station to the serial interface of a network device.

Adapter Cable to convert from RJ45 8 pin to RJ11 6 pin. It can be applied with RJ45 to USB Terminal Cable: RJ11 – RJ45 (942 261-001) via 1:1 coupler to RJ45 – USB (942 096-001).

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Type

Adapter Cable RJ11/RJ45

Cable Length

15 cm

Operating temperature

0-+60 °C

Storage/transport temperature

-20-+80 °C

Relative humidity (non-condensing)

10-95 %

Weight

15 g

Guarantee

24 months (please refer to the terms of guarantee for detailed information)

Scope of delivery

Cable

Product Documentation

https://www.doc.hirschmann.com

Certificates

https://www.doc.hirschmann.com/certificates.html

Update and Revision

Revision Number: 0.83 Revision Date: 03-25-2025

Update and Revision

Revision Number: 0.83 Revision Date: 03-25-2025

Part Numbers

Item # Type Cable Length
942261001 ADAPTER Cable RJ11/RJ45 15 cm