Product Number: M12 - USB Cable
Adapter cable to connect an autoconfiguration adapter (ACA21 M12 oder ACA22 M12) to a USB-interface of a computer.
Adapter cable to connect an autoconfiguration adapter (ACA21 M12 or ACA22 M12) with an USB-interface of a computer, M12 female connector, 4-pole, A-coded to USB connector 1.1/2.0 Type-A
-
Availability:
-
Global inventory:
Specifications
Product description
Type |
Adapter Cable, M12-5pin to USB |
---|---|
Description |
Adapter cable to transfer files between an auto-configuration adapter (ACA21-M12 EEC or ACA22-M12 EEC) and a computer |
Ambient conditions
Operating temperature |
0-+60 |
---|---|
Storage/transport temperature |
-20-+80 °C |
Relative humidity (non-condensing) |
10-95 % |
Weight |
30 |
Protection class |
IP20 |
Approvals
Transportation |
E1 |
---|
Reliability
Guarantee |
24 months (please refer to the terms of guarantee for detailed information) |
---|
Scope of delivery and accessories
Scope of delivery |
Adapter cable |
---|
Further Instructions
Product Documentation |
https://www.doc.hirschmann.com |
---|---|
Certificates |
https://www.doc.hirschmann.com/certificates.html |
History
Update and Revision |
Revision Number: 0.104 Revision Date: 03-25-2025 |
---|
Information
Update and Revision |
Revision Number: 0.104 Revision Date: 03-25-2025 |
---|
Part Numbers
Item # | Type |
---|---|
942199001 | M12 - USB Cable |