Product Number: Terminalkabel, RJ11 zu DB9

The terminal cable enables a local connection from an external management station to the serial interface of a network device.

The terminal cable enables a local connection from an external management station (PC with corresponding terminal emulation) to the serial interface of a network device (Ethernet switch, wireless access point or firewall). This gives you the option to set up a connection to the Command Line Interface (CLI) and to the system monitor.

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

Terminal Cable, RJ11 to DB9

Description

The terminal cable enables a local connection from an external management station (PC with corresponding terminal emulation) to the serial interface of a network device (Ethernet switch, wireless access point or firewall). This gives you the option to set up a connection to the Command Line Interface (CLI) and to the system monitor.

Cable Length

5 m

Diagnostics

Dialog window on the PC or laptop

Operating temperature

0-+60 °C

Storage/transport temperature

-20-+80 °C

Relative humidity (non-condensing)

10-95 %

Weight

210 g

Guarantee

24 months (please refer to the <lt/>a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf";<gt/>terms of guarantee <lt/>/a<gt/> for detailed information)

Scope of delivery

Cable

Update and Revision

Revision Number: 0.115 Revision Date: 05-07-2025

Update and Revision

Revision Number: 0.115 Revision Date: 05-07-2025


Part Numbers

Item # Type Cable Length
943301001 TERMINAL CABLE, shielded 5 m