Product Number: M-FAST SFP-TX/RJ45 EEC

SFP TX Fast Ethernet Transceiver, 100 Mbit/s full duplex auto neg. fixed, cable crossing not supported, extended temperature range

SFP TX Fast Ethernet Transceiver with RJ45 connector, 100 Mbit/s full duplex auto neg. fixed, cable crossing not supported, extended temperature range

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Product description

Type

M-FAST SFP-TX/RJ45 EEC

Description

SFP TX Fast Ethernet Transceiver, 100 Mbit/s full duplex auto neg. fixed, cable crossing not supported, extended temperature range

Port type and quantity

1 x 100 Mbit/s with RJ45-socket

Twisted pair (TP)

0-100 m

Operating Voltage

power supply via the switch

Power consumption

1 W

Diagnostics

Optical input and output power, transceiver temperature

MTBF

67

Operating temperature

-40-+70 °C

MTBF (Telecordia SR-332 Issue 3) @ 25°C

1703 Years

Storage/transport temperature

-40-+85 °C

Relative humidity (non-condensing)

5-95 %

Dimensions (WxHxD)

14 mm x 14 mm x 70 mm

Weight

45 g

Mounting

SFP slot

Protection class

IP20

IEC 60068-2-6 vibration

1 mm, 2 Hz-13.2 Hz, 90 min.; 0.7 g, 13.2 Hz-100 Hz, 90 min.; 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min.; 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min

IEC 60068-2-27 shock

15 g, 11 ms duration, 18 shocks

EN 61000-4-2 electrostatic discharge (ESD)

6 kV contact discharge, 8 kV air discharge

EN 61000-4-3 electromagnetic field

10 V/m (80-1000 MHz)

EN 61000-4-4 fast transients (burst)

2 kV power line, 1 kV data line

EN 61000-4-5 surge voltage

power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line

EN 61000-4-6 Conducted Immunity

3 V (10 kHz-150 kHz), 10 V (150 kHz-80 MHz)

EN 55022

EN 55022 Class A

FCC CFR47 Part 15

FCC 47CFR Part 15, Class A

Safety of information technology equipment

EN60950

Hazardous locations

depending on deployed switch

Shipbuilding

depending on deployed switch

Guarantee

24 months (please refer to the terms of guarantee for detailed information)

Scope of delivery

SFP module

Product Documentation

https://www.doc.hirschmann.com

Certificates

https://www.doc.hirschmann.com/certificates.html

Update and Revision

Revision Number: 0.102 Revision Date: 03-25-2025

Update and Revision

Revision Number: 0.102 Revision Date: 03-25-2025

Part Numbers

Item # Type
942098002 M-FAST-SFP-TX/RJ45 EEC