Product Number: M-SFP-2.5-MM/LC EEC
SFP Fiberoptic 2.5 Gigabit Ethernet Transceiver MM, extended temperature range
SFP Fiberoptic 2.5 Gigabit Ethernet Transceiver MM with LC connector, extended temperature range
-
Availability:
-
Global inventory:
Specifications
Product description
Type |
M-SFP-2.5-MM/LC EEC |
---|---|
Description |
SFP Fiberoptic 2.5 Gigabit Ethernet Transceiver MM, extended temperature range |
Port type and quantity |
1 x 2500 Mbit/s with LC connector |
Network size - length of cable
Multimode fiber (MM) 50/125 µm |
0 to 550 m, 850 nm; 4 dB link budget; OM3 fiber (3.5 dB/km, 2000 MHz*km) |
---|---|
Multimode fiber (MM) 62.5/125 µm |
0 to 170 m, 850 nm; 4 dB link budget; OM1 fiber (3.5 dB/km, 200 MHz*km) |
Power requirements
Operating Voltage |
power supply via the switch |
---|---|
Power consumption |
1 W |
Software
Diagnostics |
Optical input and output power, transceiver temperature |
---|
Ambient conditions
Operating temperature |
-40-+85 °C |
---|---|
MTBF (Telecordia SR-332 Issue 3) @ 25°C |
537 Years |
Storage/transport temperature |
-40-+85 °C |
Relative humidity (non-condensing) |
5-95 % |
Dimensions (WxHxD) |
13.4 mm x 8.5 mm x 56.5 mm |
Weight |
30 g |
Mounting |
SFP+ slot |
Protection class |
IP20 |
Mechanical stability
IEC 60068-2-6 vibration |
1 mm, 2 Hz-13.2 Hz, 90 min.; 0.7 g, 13.2 Hz-100 Hz, 90 min.; 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min.; 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min |
---|---|
IEC 60068-2-27 shock |
15 g, 11 ms duration, 18 shocks |
EMC interference immunity
EN 61000-4-2 electrostatic discharge (ESD) |
6 kV contact discharge, 8 kV air discharge |
---|---|
EN 61000-4-3 electromagnetic field |
10 V/m (80-1000 MHz) |
EN 61000-4-4 fast transients (burst) |
2 kV power line, 1 kV data line |
EN 61000-4-5 surge voltage |
power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line |
EN 61000-4-6 Conducted Immunity |
3 V (10 kHz-150 kHz), 10 V (150 kHz-80 MHz) |
EMC emitted immunity
EN 55022 |
EN 55022 Class A |
---|---|
FCC CFR47 Part 15 |
FCC 47CFR Part 15, Class A |
Approvals
Safety of information technology equipment |
EN60950 |
---|---|
Hazardous locations |
depending on deployed switch |
Shipbuilding |
depending on deployed switch |
Reliability
Guarantee |
24 months (please refer to the terms of guarantee for detailed information) |
---|
Scope of delivery and accessories
Scope of delivery |
SFP module |
---|
Further Instructions
Product Documentation |
https://www.doc.hirschmann.com |
---|---|
Certificates |
https://www.doc.hirschmann.com/certificates.html |
History
Update and Revision |
Revision Number: 0.105 Revision Date: 04-02-2025 |
---|
Information
Update and Revision |
Revision Number: 0.105 Revision Date: 04-02-2025 |
---|
Part Numbers
Item # | Type |
---|---|
942162001 | M-SFP-2.5-MM/LC EEC |