Product Number: M-SFP-TX/RJ45 EEC

SFP TX Gigabit Ethernet Transceiver, 1000 Mbit/s full duplex auto neg. only including auto-crossing, extended temperature range

SFP TX Gigabit Ethernet Transceiver with RJ45 connector, 1000 Mbit/s full duplex auto neg. only including auto-crossing, extended temperature range

  • Availability:
    Global
  • Status:
    Active

Specifications

Type

M-SFP-TX/RJ45 EEC

Description

SFP TX Gigabit Ethernet Transceiver, 1000 Mbit/s full duplex auto neg. only including auto-crossing, extended temperature range

Port type and quantity

1 x 1000 Mbit/s with RJ45-socket

Twisted pair (TP)

0-100 m

Operating Voltage

power supply via the switch

Power consumption

1 W

Diagnostics

Optical input and output power, transceiver temperature

Operating temperature

-40-+70 °C

MTBF (Telecordia SR-332 Issue 3) @ 25°C

1009 Years

Storage/transport temperature

-40-+85 °C

Relative humidity (non-condensing)

5-95 %

Dimensions (WxHxD)

14 mm x 14 mm x 70 mm

Weight

34 g

Mounting

SFP slot

Protection class

IP20

IEC 60068-2-6 vibration

1 mm, 2 Hz-13.2 Hz, 90 min.; 0.7 g, 13.2 Hz-100 Hz, 90 min.; 3.5 mm, 3 Hz-9 Hz, 10 cycles, 1 octave/min.; 1 g, 9 Hz-150 Hz, 10 cycles, 1 octave/min

IEC 60068-2-27 shock

15 g, 11 ms duration, 18 shocks

EN 61000-4-2 electrostatic discharge (ESD)

6 kV contact discharge, 8 kV air discharge

EN 61000-4-3 electromagnetic field

10 V/m (80-1000 MHz)

EN 61000-4-4 fast transients (burst)

2 kV power line, 1 kV data line

EN 61000-4-5 surge voltage

power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line

EN 61000-4-6 Conducted Immunity

3 V (10 kHz-150 kHz), 10 V (150 kHz-80 MHz)

EN 55022

EN 55022 Class A

FCC CFR47 Part 15

FCC 47CFR Part 15, Class A

Safety of information technology equipment

EN60950

Hazardous locations

depending on deployed switch

Shipbuilding

depending on deployed switch

Guarantee

24 months (please refer to the <lt/>a href="https://assets.belden.com/m/1424ddb7a3280e7a/original/Hirschmann-Automation-and-Control-GmbH-Terms-of-Guarantee.pdf";<gt/>terms of guarantee <lt/>/a<gt/> for detailed information)

Scope of delivery

SFP module

Update and Revision

Revision Number: 0.105 Revision Date: 05-07-2025

Update and Revision

Revision Number: 0.105 Revision Date: 05-07-2025


Part Numbers

Item # Type
942161001 M-SFP-TX/RJ45 EEC